Item # |
Item Name |
Inside Diameter |
Maximum V Value |
Outside Diameter |
Thickness |
|---|---|---|---|---|---|
| 08004699 | N/A Bunting BBTW Series 1.2500 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | N/A 1.2500 in | N/A 35 sfpm | N/A 2.0000 in | N/A 0.0625 in |
| 08004700 | N/A Bunting BBTW Series 1.2500 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | N/A 1.2500 in | N/A 35 sfpm | N/A 2.0000 in | N/A 0.1250 in |
| 08004701 | N/A Bunting BBTW Series 1.7500 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | N/A 1.7500 in | N/A 35 sfpm | N/A 2-5/8 in | N/A 0.1250 in |
| 08004702 | N/A Bunting BBTW Series 2.0000 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | N/A 2.0000 in | N/A 35 sfpm | N/A 3.00 in | N/A 0.1250 in |
| 08045996 | N/A Bunting TT Series 0.6250 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | N/A 0.6250 in | N/A 1200 sfpm | N/A 1.25 in | N/A 0.1250 in |