Item # |
Item Name |
Inside Diameter |
Maximum V Value |
Outside Diameter |
Thickness |
|---|---|---|---|---|---|
| 00032477 | N/A Bunting BVT Series 1/4 Inch (in) Inside Diameter Plain Thrust Bearing Washer | N/A 1/4 in | N/A 3000 sfpm | N/A 0.50 in | N/A 0.0625 in |
| 00032478 | N/A Bunting BVT Series 3/8 Inch (in) Inside Diameter Plain Thrust Bearing Washer | N/A 3/8 in | N/A 3000 sfpm | N/A 0.6250 in | N/A 0.0625 in |
| 00032479 | N/A Bunting BVT Series 3/8 Inch (in) Inside Diameter Plain Thrust Bearing Washer | N/A 3/8 in | N/A 3000 sfpm | N/A 0.75 in | N/A 0.0625 in |
| 00032480 | N/A Bunting BVT Series 1/2 Inch (in) Inside Diameter Plain Thrust Bearing Washer | N/A 1/2 in | N/A 3000 sfpm | N/A 0.75 in | N/A 0.0625 in |
| 00032481 | N/A Bunting BVT Series 1/2 Inch (in) Inside Diameter Plain Thrust Bearing Washer | N/A 1/2 in | N/A 3000 sfpm | N/A 1 in | N/A 0.0625 in |
| 00032483 | N/A Bunting BVT Series 5/8 Inch (in) Inside Diameter Plain Thrust Bearing Washer | N/A 5/8 in | N/A 3000 sfpm | N/A 1 in | N/A 0.0625 in |
| 00032484 | N/A Bunting BVT Series 5/8 Inch (in) Inside Diameter Plain Thrust Bearing Washer | N/A 5/8 in | N/A 3000 sfpm | N/A 1 in | N/A 0.1250 in |
| 00032485 | N/A Bunting BVT Series 5/8 Inch (in) Inside Diameter Plain Thrust Bearing Washer | N/A 5/8 in | N/A 3000 sfpm | N/A 1.25 in | N/A 0.1250 in |
| 00032488 | N/A Bunting BVT Series 1 Inch (in) Inside Diameter Plain Thrust Bearing Washer | N/A 1 in | N/A 3000 sfpm | N/A 1.50 in | N/A 0.1250 in |
| 00032489 | N/A Bunting BVT Series 1 Inch (in) Inside Diameter Plain Thrust Bearing Washer | N/A 1 in | N/A 3000 sfpm | N/A 2.0000 in | N/A 0.1250 in |
| 00032490 | N/A Bunting BVT Series 1-1/4 Inch (in) Inside Diameter Plain Thrust Bearing Washer | N/A 1-1/4 in | N/A 3000 sfpm | N/A 2.0000 in | N/A 0.0625 in |