COMPANY HEADER
Print Back
Isostatic Plain Sleeve Thrust Washers
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Inside Diameter

Outside Diameter

Thickness

07303520 N/A Isostatic 0.3125 Inch (in) Inside Diameter and 0.0625 Inch (in) Thickness Plain Sleeve Thrust Washer N/A TT709-1 N/A 0.3125 in N/A 0.75 in N/A 0.0625 in
06579723 N/A Isostatic 0.3750 Inch (in) Inside Diameter and 0.1250 Inch (in) Thickness Plain Sleeve Thrust Washer N/A TT710-2 N/A 0.3750 in N/A 0.75 in N/A 0.1250 in
06668433 N/A Isostatic 0.4375 Inch (in) Inside Diameter and 0.0625 Inch (in) Thickness Plain Sleeve Thrust Washer N/A TT705-1 N/A 0.4375 in N/A 0.75 in N/A 0.0625 in
06668413 N/A Isostatic 0.5000 Inch (in) Inside Diameter and 0.0938 Inch (in) Thickness Plain Sleeve Thrust Washer N/A TT1001-2 N/A 0.5000 in N/A 1 in N/A 0.0938 in
06668414 N/A Isostatic 0.6250 Inch (in) Inside Diameter and 0.0625 Inch (in) Thickness Plain Sleeve Thrust Washer N/A TT1002-1 N/A 0.6250 in N/A 1 in N/A 0.0625 in
06668415 N/A Isostatic 0.6250 Inch (in) Inside Diameter and 0.0625 Inch (in) Thickness Plain Sleeve Thrust Washer N/A TT1102-1 N/A 0.6250 in N/A 1.1875 in N/A 0.0625 in
06668416 N/A Isostatic 0.6250 Inch (in) Inside Diameter and 0.1250 Inch (in) Thickness Plain Sleeve Thrust Washer N/A TT1102-2 N/A 0.6250 in N/A 1.1875 in N/A 0.1250 in
06668423 N/A Isostatic 0.6250 Inch (in) Inside Diameter and 0.0625 Inch (in) Thickness Plain Sleeve Thrust Washer N/A TT1508-1 N/A 0.6250 in N/A 1.50 in N/A 0.0625 in
06668424 N/A Isostatic 0.6250 Inch (in) Inside Diameter and 0.1250 Inch (in) Thickness Plain Sleeve Thrust Washer N/A TT1508-2 N/A 0.6250 in N/A 1.50 in N/A 0.1250 in
07303519 N/A Isostatic 0.7500 Inch (in) Inside Diameter and 0.1250 Inch (in) Thickness Plain Sleeve Thrust Washer N/A TT1205-1 N/A 0.7500 in N/A 1.25 in N/A 0.1250 in
06668418 N/A Isostatic 0.7500 Inch (in) Inside Diameter and 0.0625 Inch (in) Thickness Plain Sleeve Thrust Washer N/A TT1303-1 N/A 0.7500 in N/A 1.3750 in N/A 0.0625 in
06668419 N/A Isostatic 0.7500 Inch (in) Inside Diameter and 0.2500 Inch (in) Thickness Plain Sleeve Thrust Washer N/A TT1303-4 N/A 0.7500 in N/A 1.3750 in N/A 0.2500 in
06668422 N/A Isostatic 0.8750 Inch (in) Inside Diameter and 0.0625 Inch (in) Thickness Plain Sleeve Thrust Washer N/A TT1503-2 N/A 0.8750 in N/A 1.50 in N/A 0.0625 in
07246318 N/A Isostatic 0.8750 Inch (in) Inside Diameter and 0.1250 Inch (in) Thickness Plain Sleeve Thrust Washer N/A TT2101-1 N/A 0.8750 in N/A 2.1250 in N/A 0.1250 in
06668421 N/A Isostatic 1.0000 Inch (in) Inside Diameter and 0.0625 Inch (in) Thickness Plain Sleeve Thrust Washer N/A TT1502-2 N/A 1.0000 in N/A 1.50 in N/A 0.0625 in
06668420 N/A Isostatic 1.0000 Inch (in) Inside Diameter and 0.1875 Inch (in) Thickness Plain Sleeve Thrust Washer N/A TT1502-1 N/A 1.0000 in N/A 1.50 in N/A 0.1875 in
06668425 N/A Isostatic 1.0000 Inch (in) Inside Diameter and 0.0625 Inch (in) Thickness Plain Sleeve Thrust Washer N/A TT1603-3 N/A 1.0000 in N/A 1.6250 in N/A 0.0625 in
06668426 N/A Isostatic 1.0000 Inch (in) Inside Diameter and 0.2500 Inch (in) Thickness Plain Sleeve Thrust Washer N/A TT1603-4 N/A 1.0000 in N/A 1.6250 in N/A 0.2500 in
06668427 N/A Isostatic 1.0000 Inch (in) Inside Diameter and 0.1875 Inch (in) Thickness Plain Sleeve Thrust Washer N/A TT2001-1 N/A 1.0000 in N/A 2.0000 in N/A 0.1875 in
06579721 N/A Isostatic 1.1250 Inch (in) Inside Diameter and 0.1250 Inch (in) Thickness Plain Sleeve Thrust Washer N/A TT1800-1 N/A 1.1250 in N/A 1.8750 in N/A 0.1250 in
06579722 N/A Isostatic 1.7500 Inch (in) Inside Diameter and 0.1250 Inch (in) Thickness Plain Sleeve Thrust Washer N/A TT2400-1 N/A 1.7500 in N/A 2.4375 in N/A 0.1250 in
06668430 N/A Isostatic 2.0000 Inch (in) Inside Diameter and 0.2500 Inch (in) Thickness Plain Sleeve Thrust Washer N/A TT3001-1 N/A 2.0000 in N/A 3.00 in N/A 0.2500 in
02191710 N/A Isostatic 2.0625 Inch (in) Inside Diameter and 0.1250 Inch (in) Thickness Plain Sleeve Thrust Washer N/A TT4002-1 N/A 2.0625 in N/A 4.00 in N/A 0.1250 in
Unit of Measure
1