Item # |
Item Name |
Inside Diameter |
Nominal Overall Length |
Outside Diameter |
Thickness |
|---|---|---|---|---|---|
| 00028594 | N/A Bunting BJ4T Series 0.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Thrust Washer | N/A 0.2500 in | N/A 1/16 in | N/A 0.6250 in | N/A 0.0625 in |
| 00028596 | N/A Bunting BJ4T Series 0.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Thrust Washer | N/A 0.3750 in | N/A 1/16 in | N/A 0.75 in | N/A 0.0625 in |
| 00028598 | N/A Bunting BJ4T Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Thrust Washer | N/A 0.5000 in | N/A 1/16 in | N/A 1 in | N/A 0.0625 in |
| 00028600 | N/A Bunting BJ4T Series 0.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Thrust Washer | N/A 0.7500 in | N/A 1/8 in | N/A 1.3750 in | N/A 0.1250 in |
| 00028602 | N/A Bunting BJ4T Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Thrust Washer | N/A 1.0000 in | N/A 1/8 in | N/A 2.0000 in | N/A 0.1250 in |
| 00028604 | N/A Bunting BJ4T Series 1.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Thrust Washer | N/A 1.5000 in | N/A 1/8 in | N/A 3.00 in | N/A 0.1250 in |
| 00028606 | N/A Bunting BJ4T Series 0.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Thrust Washer | N/A 0.2500 in | N/A 1/16 in | N/A 0.6250 in | N/A 0.0625 in |
| 00028608 | N/A Bunting BJ4T Series 0.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Thrust Washer | N/A 0.3750 in | N/A 1/16 in | N/A 0.75 in | N/A 0.0625 in |
| 00028610 | N/A Bunting BJ4T Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Thrust Washer | N/A 0.5000 in | N/A 1/16 in | N/A 1 in | N/A 0.0625 in |
| 00028612 | N/A Bunting BJ4T Series 0.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Thrust Washer | N/A 0.7500 in | N/A 1/8 in | N/A 1.3750 in | N/A 0.1250 in |
| 00028614 | N/A Bunting BJ4T Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Thrust Washer | N/A 1.0000 in | N/A 1/8 in | N/A 2.0000 in | N/A 0.1250 in |
| 00028616 | N/A Bunting BJ4T Series 1.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Thrust Washer | N/A 1.5000 in | N/A 1/8 in | N/A 3.00 in | N/A 0.1250 in |