COMPANY HEADER
Print Back
Brennan External Hex Pipe Plug
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

End 1 Size

End 1 Style

End 1 Thread Type

End 1 Thread Size

00347847 N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style Plug N/A 1/4 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1/4-18
00320644 N/A Brennan 3/4 Inch (in) Male O-Ring Boss End Style Plug N/A 3/4 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 1-1/16-12
00335623 N/A Brennan 1/2 Inch (in) Male O-Ring Boss End Style Plug N/A 1/2 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 3/4-16
00326072 N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid End Style Plug N/A 1-1/4 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1-1/4-11-1/2
00317272 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug N/A 3/4 in N/A Male Joint Industry Council (JIC) 37º Flare N/A Society of Automotive Engineers (SAE) N/A 1-1/16-12
00326084 N/A Brennan 2 in Male Pipe Rigid End Style Plug N/A 2 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 2-11-1/2
00335620 N/A Brennan 5/16 Inch (in) Male O-Ring Boss End Style Plug N/A 5/16 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 1/2-20
00317229 N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug N/A 5/16 in N/A Male Joint Industry Council (JIC) 37º Flare N/A Society of Automotive Engineers (SAE) N/A 1/2-20
00264521 N/A Brennan 3/4 Inch (in) Plug N/A 3/4 in N/A N/A N/A
00317218 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug N/A 1/4 in N/A Male Joint Industry Council (JIC) 37º Flare N/A Society of Automotive Engineers (SAE) N/A 7/16-20
00326020 N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style Plug N/A 1/4 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1/4-18
00326079 N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid End Style Plug N/A 1-1/2 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1-1/2-11-1/2
00317250 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug N/A 1/2 in N/A Male Joint Industry Council (JIC) 37º Flare N/A Society of Automotive Engineers (SAE) N/A 3/4-16
00347849 N/A Brennan 1/2 Inch (in) Male Pipe Rigid End Style Plug N/A 1/2 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1/2-14
00264525 N/A Brennan Plug N/A N/A N/A N/A
00317239 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug N/A 3/8 in N/A Male Joint Industry Council (JIC) 37º Flare N/A Society of Automotive Engineers (SAE) N/A 9/16-18
00335614 N/A Brennan 1/8 Inch (in) Male O-Ring Boss End Style Plug N/A 1/8 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 5/16-24
00335627 N/A Brennan 1 Inch (in) Male O-Ring Boss End Style Plug N/A 1 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 1-5/16-12
01826283 N/A Brennan 1-1/2 Inch (in) Male O-Ring Boss End Style Plug N/A 1-1/2 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 1-7/8-12
00320691 N/A Brennan 2 in Male O-Ring Boss End Style Plug N/A 2 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 2-1/2-12
00347850 N/A Brennan 3/4 Inch (in) Male Pipe Rigid End Style Plug N/A 3/4 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 3/4-14
00326052 N/A Brennan 3/4 Inch (in) Male Pipe Rigid End Style Plug N/A 3/4 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 3/4-14
00317282 N/A Brennan 7/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug N/A 7/8 in N/A Male Joint Industry Council (JIC) 37º Flare N/A Society of Automotive Engineers (SAE) N/A 1-3/16-12
02567326 N/A Brennan 3/8 Inch (in) Male Pipe Rigid End Style Plug N/A 3/8 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 3/8-18
00264531 N/A Brennan 1-1/4 Inch (in) Plug N/A 1-1/4 in N/A N/A N/A
Unit of Measure
 1 2 3 4 5 »