COMPANY HEADER
Print Back
Nexen Ball Screw Brake Couplings
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Axial Misalignment

Bore Size

Maximum Parallel Misalignment

03034941 N/A Nexen 0.5000 Inch (in) Bore Size and 0.08 Millimeter (mm) Maximum Parallel Misalignment Ball Screw Brake Coupling N/A 964742 N/A ± 0.04 in N/A 1/2 in N/A 0.08 mm
04047781 N/A Nexen 23 Millimeter (mm) Bore Size and 0.10 Millimeter (mm) Maximum Parallel Misalignment Ball Screw Brake Coupling N/A 964859 N/A ± 0.08 in N/A 23 mm N/A 0.10 mm
04067414 N/A Nexen 1.0000 Inch (in) Bore Size and 0.10 Millimeter (mm) Maximum Parallel Misalignment Ball Screw Brake Coupling N/A 964854 N/A ± 0.08 in N/A 1 in N/A 0.10 mm
05885351 N/A Nexen 0.406 Inch (in) Bore Size and 0.06 Millimeter (mm) Maximum Parallel Misalignment Ball Screw Brake Coupling N/A 964642 N/A ± 0.04 in N/A 0.406 in N/A 0.06 mm
05885353 N/A Nexen 0.6250 Inch (in) Bore Size and 0.08 Millimeter (mm) Maximum Parallel Misalignment Ball Screw Brake Coupling N/A 964744 N/A ± 0.04 in N/A 5/8 in N/A 0.08 mm
05885355 N/A Nexen 0.8750 Inch (in) Bore Size and 0.10 Millimeter (mm) Maximum Parallel Misalignment Ball Screw Brake Coupling N/A 964868 N/A ± 0.08 in N/A 0.8750 in N/A 0.10 mm
05885358 N/A Nexen 20 Millimeter (mm) Bore Size and 0.10 Millimeter (mm) Maximum Parallel Misalignment Ball Screw Brake Coupling N/A 964847 N/A ± 0.08 in N/A 20 mm N/A 0.10 mm
05885360 N/A Nexen 1.3750 Inch (in) Bore Size and 0.12 Millimeter (mm) Maximum Parallel Misalignment Ball Screw Brake Coupling N/A 965046 N/A ± 0.08 in N/A 1.3750 in N/A 0.12 mm
05885361 N/A Nexen 20 Millimeter (mm) Bore Size and 0.12 Millimeter (mm) Maximum Parallel Misalignment Ball Screw Brake Coupling N/A 965044 N/A ± 0.08 in N/A 20 mm N/A 0.12 mm
06035079 N/A Nexen 0.5000 Inch (in) Bore Size and 0.10 Millimeter (mm) Maximum Parallel Misalignment Ball Screw Brake Coupling N/A 964869 N/A ± 0.08 in N/A 1/2 in N/A 0.10 mm
Unit of Measure
1