COMPANY HEADER
Print Back
Nexen Clutches-Brakes
Unit of Measure
1 2 3 4 

Item #

Item Name

Manufacturer Part Number

Actuation

Combination Type

Maximum Speed

02506463 N/A Nexen BCB 0.6250 Inch (in) Bore Size Clutch-Brake N/A 826021 N/A Air/Air N/A Shaft Mounted Clutch-Brake N/A 3600 rpm
02506595 N/A Nexen FMCBE Clutch-Brake N/A 801691 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
02506598 N/A Nexen FMCBE Clutch-Brake N/A 801711 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
02506611 N/A Nexen FMCBE Clutch-Brake N/A 801738 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
02506832 N/A Nexen FMCBE Clutch-Brake N/A 801360 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 3600 rpm
02506845 N/A Nexen FMCB Clutch-Brake N/A 801619 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1500 rpm
02506846 N/A Nexen FMCBE Clutch-Brake N/A 801660 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1500 rpm
02506848 N/A Nexen FMCBE Clutch-Brake N/A 801672 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1500 rpm
02506918 N/A Nexen FCB 0.8750 Inch (in) Bore Size Clutch-Brake N/A 827150 N/A Air/Air N/A Shaft Mounted Clutch-Brake N/A 3600 rpm
02506920 N/A Nexen MCB 1.5000 Inch (in) Bore Size Clutch-Brake N/A 830850 N/A Air/Air N/A Shaft Mounted Clutch-Brake N/A 1800 rpm
02506931 N/A Nexen HWCB 1.8750 Inch (in) Bore Size Clutch-Brake N/A 832907 N/A Air/Spring N/A Shaft Mounted Clutch-Brake N/A 1800 rpm
02508541 N/A Nexen FMCBE Clutch-Brake N/A 801743 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
02845256 N/A Nexen FMCBE Clutch-Brake N/A 801461 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
02944694 N/A Nexen FMCBE Clutch-Brake N/A 801751 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
03007213 N/A Nexen FMCBE Clutch-Brake N/A 801819 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
03007219 N/A Nexen FMCBES Clutch-Brake N/A 801818 N/A Air/Spring N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
03007222 N/A Nexen FMCBE Clutch-Brake N/A 801769 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
03007223 N/A Nexen FMCBE Clutch-Brake N/A 801768 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
03007226 N/A Nexen FMCBE Clutch-Brake N/A 801767 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
03007233 N/A Nexen FCB 0.7500 Inch (in) Bore Size Clutch-Brake N/A 827156 N/A Air/Air N/A Shaft Mounted Clutch-Brake N/A 3600 rpm
03042463 N/A Nexen FMCBE Clutch-Brake N/A 801910 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
03910610 N/A Nexen FMCBE Clutch-Brake N/A 801755 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
04067087 N/A Nexen FMCBE Clutch-Brake N/A 801752 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
04067089 N/A Nexen FMCBE Clutch-Brake N/A 801754 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
04067098 N/A Nexen FMCBE Clutch-Brake N/A 801911 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
Unit of Measure
1 2 3 4