COMPANY HEADER
Print Back
Nexen Clutches-Brakes
Unit of Measure
1 2 3 4 

Item #

Item Name

Manufacturer Part Number

Actuation

Combination Type

Maximum Speed

01126221 N/A Nexen FMCBE Clutch-Brake N/A 801622 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
01126332 N/A Nexen FMCBES Clutch-Brake N/A 801623 N/A Air/Spring N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
01126345 N/A Nexen FMCBES Clutch-Brake N/A 801624 N/A Air/Spring N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
01126368 N/A Nexen FMCBE Clutch-Brake N/A 827250 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
01126378 N/A Nexen FMCBE Clutch-Brake N/A 827260 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
01126400 N/A Nexen FMCBE Clutch-Brake N/A 801655 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
01126712 N/A Nexen FMCBE Clutch-Brake N/A 801677 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
01126715 N/A Nexen FMCBE Clutch-Brake N/A 801680 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
01126730 N/A Nexen FMCBE Clutch-Brake N/A 827272 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
01126738 N/A Nexen FMCBE Clutch-Brake N/A 827282 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
01127920 N/A Nexen DAP Clutch-Brake N/A 882800 N/A Air/Spring N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
01127950 N/A Nexen DAP Clutch-Brake N/A 882900 N/A Air/Spring N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
01367952 N/A Nexen FMCBES Clutch-Brake N/A 801625 N/A Air/Spring N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
01367953 N/A Nexen FMCBES Clutch-Brake N/A 801626 N/A Air/Spring N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
01377788 N/A Nexen BCB 0.5000 Inch (in) Bore Size Clutch-Brake N/A 826051 N/A Air/Air N/A Shaft Mounted Clutch-Brake N/A 3600 rpm
01447927 N/A Nexen FMCBE Clutch-Brake N/A 801666 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1500 rpm
01463400 N/A Nexen FMCB Clutch-Brake N/A 801400 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1500 rpm
01463401 N/A Nexen FMCB Clutch-Brake N/A 801403 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1500 rpm
02165715 N/A Nexen FMCB Clutch-Brake N/A 801610 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1500 rpm
02292379 N/A Nexen FMCBE Clutch-Brake N/A 801663 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1500 rpm
02292396 N/A Nexen FMCBE Clutch-Brake N/A 801705 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
02292397 N/A Nexen FMCBE Clutch-Brake N/A 801706 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
02292398 N/A Nexen FMCBE Clutch-Brake N/A 801709 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
02506242 N/A Nexen FMCB Clutch-Brake N/A 801731 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
02506243 N/A Nexen FMCBE Clutch-Brake N/A 801746 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
Unit of Measure
1 2 3 4