COMPANY HEADER
Print Back
Nexen Brake Discs
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Bore Size

Bore Style

Brake Heat Sink Capacity

00903350 N/A Nexen 50.00 Pound per Inch Square (lb/in²) Shaft Inertia Brake Disc N/A 855500 N/A 4.50 in N/A Straight Shaft N/A 75900 ft·lb
00903395 N/A Nexen 104.00 Pound per Inch Square (lb/in²) Shaft Inertia Brake Disc N/A 855600 N/A 5.50 in N/A Straight Shaft N/A 113800 ft·lb
00903438 N/A Nexen 191.00 Pound per Inch Square (lb/in²) Shaft Inertia Brake Disc N/A 855700 N/A 5.50 in N/A Straight Shaft N/A 164400 ft·lb
00904637 N/A Nexen 316.00 Pound per Inch Square (lb/in²) Shaft Inertia Brake Disc N/A 855800 N/A 7.00 in N/A Straight Shaft N/A 215000 ft·lb
00914837 N/A Nexen 6161.76 Pound per Inch Square (lb/in²) Shaft Inertia Brake Disc N/A 934400 N/A 1.500 to 3.875 in N/A Quick-Detach (QD) Type J N/A 2700000 ft·lb
01128514 N/A Nexen 275.04 Pound per Inch Square (lb/in²) Shaft Inertia Brake Disc N/A 934201 N/A 0.5000 to 2.3120 in N/A Quick-Detach (QD) Type SF N/A 265000 ft·lb
01128531 N/A Nexen 505.44 Pound per Inch Square (lb/in²) Shaft Inertia Brake Disc N/A 934202 N/A 0.8750 to 2.8750 in N/A Straight Shaft N/A 320800 ft·lb
01128550 N/A Nexen 858.24 Pound per Inch Square (lb/in²) Shaft Inertia Brake Disc N/A 934203 N/A 0.8750 to 2.8750 in N/A Quick-Detach (QD) Type E N/A 376600 ft·lb
01128569 N/A Nexen 1434.24 Pound per Inch Square (lb/in²) Shaft Inertia Brake Disc N/A 934204 N/A 1.500 to 3.875 in N/A Quick-Detach (QD) Type J N/A 432400 ft·lb
01128588 N/A Nexen 2149.92 Pound per Inch Square (lb/in²) Shaft Inertia Brake Disc N/A 934205 N/A 1.500 to 3.875 in N/A Quick-Detach (QD) Type J N/A 529400 ft·lb
01128627 N/A Nexen 4483.34 Pound per Inch Square (lb/in²) Shaft Inertia Brake Disc N/A 934207 N/A 1.500 to 3.875 in N/A Quick-Detach (QD) Type J N/A 703000 ft·lb
Unit of Measure
1