COMPANY HEADER
Print Back
Nexen Caliper Assemblies
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Approximate Brake Facing Life

For Use With

Weight

00898177 N/A Nexen 4.50 Pound (lb) Weight Caliper Assembly N/A 835451 N/A N/A XTB Series Brakes N/A 4.50 lb
01127144 N/A Nexen 62.50 Pound (lb) Weight Caliper Assembly N/A 837400 N/A 2447 hp·hr N/A SPC Series Brakes N/A 62.50 lb
02505178 N/A Nexen 14.00 Pound (lb) Weight Caliper Assembly N/A 835560 N/A N/A XTB Series Brakes N/A 14 lb
Unit of Measure
1