Item # |
Item Name |
Manufacturer Part Number |
Bore Size |
Disc Diameter |
Shaft Inertia |
|---|---|---|---|---|---|
| 00904764 | N/A Nexen 10.0000 Inch (in) Disc Diameter Hub | N/A 856100 | N/A 0.5000 to 2.1250 in | N/A 10.0000 in | N/A 16.70 lb/in² |
| 00904806 | N/A Nexen 12.0000 and 14.000 Inch (in) Disc Diameter Hub | N/A 856200 | N/A 0.5000 to 2.1250 in | N/A 12.0000 in14.0000 in | N/A 27.90 lb/in² |
| 00904849 | N/A Nexen 16.0000 Inch (in) Disc Diameter Hub | N/A 856300 | N/A 0.5000 to 2.1250 in | N/A 16.0000 in | N/A 88.40 lb/in² |