COMPANY HEADER
Print Back
Nexen Output Drive Units
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Input Shaft Diameter

Output Shaft Diameter

Series

00914283 N/A Nexen 0.625 Inch (in) Input Shaft Diameter Output Drive Unit N/A 932600 N/A 0.625 in N/A 0.6250 in N/A SE-100
00914322 N/A Nexen 0.875 Inch (in) Input Shaft Diameter Output Drive Unit N/A 932700 N/A 0.875 in N/A 0.875 in N/A SE-200
Unit of Measure
1