Item # |
Item Name |
Manufacturer Part Number |
Air Chamber Volume |
Backlash |
Holding Force |
|---|---|---|---|---|---|
| 06037734 | N/A Nexen 491 Pound (lb) Holding Force Rod Lock | N/A 966242 | N/A 0.680 in³ | N/A <0.008 in | N/A 491 lb |
| 06061161 | N/A Nexen 180 Pound (lb) Holding Force Rod Lock | N/A 966303 | N/A 0.250 in³ | N/A <0.008 in | N/A 180 lb |
| 06199136 | N/A Nexen 180 Pound (lb) Holding Force Rod Lock | N/A 966220 | N/A 0.300 in³ | N/A <0.008 in | N/A 180 lb |
| 06207756 | N/A Nexen 3560 Newton (N) Holding Force Rod Lock | N/A 966032 | N/A 31.950 cm³ | N/A <0.20 in | N/A 3560 N |
| 06604335 | N/A Nexen 5500 Newton (N) Holding Force Rod Lock | N/A 966033 | N/A 112.740 cm³ | N/A <0.20 in | N/A 5500 N |
| 06623023 | N/A Nexen 3560 Newton (N) Holding Force Rod Lock | N/A 966072 | N/A 31.950 cm³ | N/A <0.20 in | N/A 3560 N |
| 06713471 | N/A Nexen 1300 Pound (lb) Holding Force Rod Lock | N/A 966255 | N/A 3.770 in³ | N/A <0.008 in | N/A 1300 lb |
| 06771743 | N/A Nexen 890 Newton (N) Holding Force Rod Lock | N/A 966029 | N/A 6.720 cm³ | N/A <0.20 in | N/A 890 N |