COMPANY HEADER
Print Back
Nexen Rod Locks
Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Air Chamber Volume

Backlash

Holding Force

06037734 N/A Nexen 491 Pound (lb) Holding Force Rod Lock N/A 966242 N/A 0.680 in³ N/A <0.008 in N/A 491 lb
06061161 N/A Nexen 180 Pound (lb) Holding Force Rod Lock N/A 966303 N/A 0.250 in³ N/A <0.008 in N/A 180 lb
06199136 N/A Nexen 180 Pound (lb) Holding Force Rod Lock N/A 966220 N/A 0.300 in³ N/A <0.008 in N/A 180 lb
06207756 N/A Nexen 3560 Newton (N) Holding Force Rod Lock N/A 966032 N/A 31.950 cm³ N/A <0.20 in N/A 3560 N
06604335 N/A Nexen 5500 Newton (N) Holding Force Rod Lock N/A 966033 N/A 112.740 cm³ N/A <0.20 in N/A 5500 N
06623023 N/A Nexen 3560 Newton (N) Holding Force Rod Lock N/A 966072 N/A 31.950 cm³ N/A <0.20 in N/A 3560 N
06713471 N/A Nexen 1300 Pound (lb) Holding Force Rod Lock N/A 966255 N/A 3.770 in³ N/A <0.008 in N/A 1300 lb
06771743 N/A Nexen 890 Newton (N) Holding Force Rod Lock N/A 966029 N/A 6.720 cm³ N/A <0.20 in N/A 890 N
Unit of Measure
1 2