COMPANY HEADER
Print Back
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Bore Inside Diameter

Bore Outside Diameter

Bore Length

00877265 N/A Nexen 1.0000 Inch (in) Bore Inside Diameter Shaft Extension Sleeve N/A 807900 N/A 1.0000 in N/A 1.6250 in N/A 7.3100 in
00879067 N/A Nexen 1.3750 Inch (in) Bore Inside Diameter Shaft Extension Sleeve N/A 810500 N/A 1.3750 in N/A 1.8750 in N/A 8.5000 in
Unit of Measure
1