Item # |
Item Name |
Manufacturer Part Number |
Bore Size |
Clutch Air Chamber Volume when New |
Engagement |
|---|---|---|---|---|---|
| 03007342 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | N/A 923582 | N/A 0.8750 in | N/A 0.762 in³ | N/A Air Engaged |
| 03007348 | N/A Nexen 0.7500 Inch (in) Bore Size Friction Clutch | N/A 923566 | N/A 3/4 in | N/A 0.762 in³ | N/A Air Engaged |
| 03007349 | N/A Nexen 1.0000 Inch (in) Bore Size Friction Clutch | N/A 923563 | N/A 1 in | N/A 2.399 in³ | N/A Air Engaged |
| 03033552 | N/A Nexen 1.5000 Inch (in) Bore Size Friction Clutch | N/A 923576 | N/A 1-1/2 in | N/A 3.836 in³ | N/A Air Engaged |
| 03034889 | N/A Nexen 1.1875 Inch (in) Bore Size Friction Clutch | N/A 923619 | N/A 1.1875 in | N/A 2.399 in³ | N/A Air Engaged |
| 03237233 | N/A Nexen 20 Millimeter (mm) Bore Size Friction Clutch | N/A 923622 | N/A 20 mm | N/A 12.490 cm³ | N/A Air Engaged |
| 03237236 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | N/A 928300 | N/A 0.8750 in | N/A 0.245 in³ | N/A Air Engaged |
| 03237237 | N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch | N/A 929041 | N/A 5/8 in | N/A 0.245 in³ | N/A Air Engaged |
| 03237239 | N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch | N/A 929700 | N/A 5/8 in | N/A 0.245 in³ | N/A Air Engaged |
| 03237250 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | N/A 935400 | N/A 1.1250 in | N/A 0.397 in³ | N/A Air Engaged |
| 03322561 | N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch | N/A 923564 | N/A 5/8 in | N/A 0.762 in³ | N/A Air Engaged |
| 03514735 | N/A Nexen 1.3750 Inch (in) Bore Size Friction Clutch | N/A 923615 | N/A 1.3750 in | N/A 3.836 in³ | N/A Air Engaged |
| 04067273 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | N/A 923562 | N/A 1.1250 in | N/A 2.399 in³ | N/A Air Engaged |
| 04067274 | N/A Nexen 0.7500 Inch (in) Bore Size Friction Clutch | N/A 923565 | N/A 3/4 in | N/A 0.762 in³ | N/A Air Engaged |
| 04067275 | N/A Nexen 1.0000 Inch (in) Bore Size Friction Clutch | N/A 923567 | N/A 1 in | N/A 2.399 in³ | N/A Air Engaged |
| 04067276 | N/A Nexen 1.0000 Inch (in) Bore Size Friction Clutch | N/A 923568 | N/A 1 in | N/A 2.399 in³ | N/A Air Engaged |
| 04067277 | N/A Nexen 1.1875 Inch (in) Bore Size Friction Clutch | N/A 923569 | N/A 1.1875 in | N/A 2.399 in³ | N/A Air Engaged |
| 04067281 | N/A Nexen 1.1875 Inch (in) Bore Size Friction Clutch | N/A 923581 | N/A 1.1875 in | N/A 2.399 in³ | N/A Air Engaged |
| 04067283 | N/A Nexen 1.4375 Inch (in) Bore Size Friction Clutch | N/A 923588 | N/A 1.4375 in | N/A 3.836 in³ | N/A Air Engaged |
| 04067291 | N/A Nexen 35 Millimeter (mm) Bore Size Friction Clutch | N/A 923617 | N/A 35 mm | N/A 3.836 in³ | N/A Air Engaged |
| 04067292 | N/A Nexen 32 Millimeter (mm) Bore Size Friction Clutch | N/A 923620 | N/A 32 mm | N/A 2.399 in³ | N/A Air Engaged |
| 04067293 | N/A Nexen 1.2500 Inch (in) Bore Size Friction Clutch | N/A 923628 | N/A 1-1/4 in | N/A 2.399 in³ | N/A Air Engaged |
| 04067295 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | N/A 923631 | N/A 1.1250 in | N/A 2.399 in³ | N/A Air Engaged |
| 04067296 | N/A Nexen 1.0000 Inch (in) Bore Size Friction Clutch | N/A 923632 | N/A 1 in | N/A 2.399 in³ | N/A Air Engaged |
| 04067315 | N/A Nexen 20 Millimeter (mm) Bore Size Friction Clutch | N/A 950055 | N/A 20 mm | N/A 4.360 cm³ | N/A Air Engaged |