Item # |
Item Name |
Manufacturer Part Number |
Bore Size |
Clutch Air Chamber Volume when New |
Engagement |
|---|---|---|---|---|---|
| 04067316 | N/A Nexen 30 Millimeter (mm) Bore Size Friction Clutch | N/A 950159 | N/A 30 mm | N/A 5.360 cm³ | N/A Air Engaged |
| 05885444 | N/A Nexen 16 Millimeter (mm) Bore Size Friction Clutch | N/A 950706 | N/A 16 mm | N/A 3.290 cm³ | N/A Air Engaged |
| 05885479 | N/A Nexen 25 Millimeter (mm) Bore Size Friction Clutch | N/A 923621 | N/A 25 mm | N/A 39.310 cm³ | N/A Air Engaged |
| 05885495 | N/A Nexen 1.5000 Inch (in) Bore Size Friction Clutch | N/A 917900 | N/A 1-1/2 in | N/A 0.450 in³ | N/A Air Engaged |
| 05885498 | N/A Nexen 2.1875 Inch (in) Bore Size Friction Clutch | N/A 918200 | N/A 2.1875 in | N/A 1.035 in³ | N/A Air Engaged |
| 05885577 | N/A Nexen 28 Millimeter (mm) Bore Size Friction Clutch | N/A 923590 | N/A 28 mm | N/A 39.310 cm³ | N/A Air Engaged |