Item # |
Item Name |
Manufacturer Part Number |
Air Chamber Volume |
Backlash |
Bore Size |
|---|---|---|---|---|---|
| 02506004 | N/A Nexen 0.6250 Inch (in) Bore Size Tooth Clutch | N/A 911386 | N/A 0.250 in³ | N/A 0.58 º | N/A 5/8 in |
| 03003094 | N/A Nexen 35 Millimeter (mm) Bore Size Tooth Clutch | N/A 907112 | N/A 16.289 cm³ | N/A 0.27 º | N/A 35 mm |
| 03034887 | N/A Nexen 1.2500 Inch (in) Bore Size Tooth Clutch | N/A 910444 | N/A 1.450 in³ | N/A 0.23 º | N/A 1-1/4 in |
| 03237230 | N/A Nexen 40 Millimeter (mm) Bore Size Tooth Clutch | N/A 913097 | N/A 23.761 cm³ | N/A 0.27 º | N/A 40 mm |
| 04067220 | N/A Nexen 50 Millimeter (mm) Bore Size Tooth Clutch | N/A 907209 | N/A 23.761 cm³ | N/A 0.23 º | N/A 50 mm |
| 04067227 | N/A Nexen 30 Millimeter (mm) Bore Size Tooth Clutch | N/A 910120 | N/A 10.471 cm³ | N/A 0.30 º | N/A 30 mm |
| 04067240 | N/A Nexen 2.0000 Inch (in) Bore Size Tooth Clutch | N/A 910446 | N/A 1.450 in³ | N/A 0.23 º | N/A 2 in |
| 04067246 | N/A Nexen 55 Millimeter (mm) Bore Size Tooth Clutch | N/A 911704 | N/A 43.377 cm³ | N/A 0.22 º | N/A 55 mm |
| 04067264 | N/A Nexen 1.0000 Inch (in) Bore Size Tooth Clutch | N/A 913115 | N/A 0.439 in³ | N/A 0.38 º | N/A 1 in |
| 04067266 | N/A Nexen 2.9375 Inch (in) Bore Size Tooth Clutch | N/A 913170 | N/A 4.239 in³ | N/A 0.22 º | N/A 2.9375 in |
| 04067267 | N/A Nexen 2.9375 Inch (in) Bore Size Tooth Clutch | N/A 913171 | N/A 2.647 in³ | N/A 0.22 º | N/A 2.9375 in |
| 04636866 | N/A Nexen 3.9375 Inch (in) Bore Size Tooth Clutch | N/A 913123 | N/A 3.380 in³ | N/A 0.15 º | N/A 3.9375 in |
| 04731812 | N/A Nexen 3.9375 Inch (in) Bore Size Tooth Clutch | N/A 913112 | N/A 3.380 in³ | N/A 0.15 º | N/A 3.9375 in |
| 04872552 | N/A Nexen 0.8750 Inch (in) Bore Size Tooth Clutch | N/A 906708 | N/A 0.439 in³ | N/A 0.38 º | N/A 0.8750 in |
| 05885504 | N/A Nexen 1.2500 Inch (in) Bore Size Tooth Clutch | N/A 907114 | N/A 0.994 in³ | N/A 0.27 º | N/A 1-1/4 in |
| 05885505 | N/A Nexen 55 Millimeter (mm) Bore Size Tooth Clutch | N/A 907402 | N/A 43.377 cm³ | N/A 0.22 º | N/A 55 mm |
| 05885518 | N/A Nexen 0.7500 Inch (in) Bore Size Tooth Clutch | N/A 911319 | N/A 0.250 in³ | N/A 0.58 º | N/A 3/4 in |
| 05885519 | N/A Nexen 1.6250 Inch (in) Bore Size Tooth Clutch | N/A 913128 | N/A 0.763 in³ | N/A 0.28 º | N/A 1.6250 in |
| 05885522 | N/A Nexen 0.8750 Inch (in) Bore Size Tooth Clutch | N/A 906701 | N/A 0.439 in³ | N/A 0.38 º | N/A 0.8750 in |
| 05885524 | N/A Nexen 1.9375 Inch (in) Bore Size Tooth Clutch | N/A 910432 | N/A 1.450 in³ | N/A 0.23 º | N/A 1.9375 in |
| 05885525 | N/A Nexen 1.9375 Inch (in) Bore Size Tooth Clutch | N/A 910408 | N/A 1.450 in³ | N/A 0.23 º | N/A 1.9375 in |
| 05885526 | N/A Nexen 2.8750 Inch (in) Bore Size Tooth Clutch | N/A 913172 | N/A 2.647 in³ | N/A 0.22 º | N/A 2.8750 in |