COMPANY HEADER
Print Back
Nexen Tooth Clutches
Unit of Measure
1 2 3 4 

Item #

Item Name

Manufacturer Part Number

Air Chamber Volume

Backlash

Bore Size

02506004 N/A Nexen 0.6250 Inch (in) Bore Size Tooth Clutch N/A 911386 N/A 0.250 in³ N/A 0.58 º N/A 5/8 in
03003094 N/A Nexen 35 Millimeter (mm) Bore Size Tooth Clutch N/A 907112 N/A 16.289 cm³ N/A 0.27 º N/A 35 mm
03034887 N/A Nexen 1.2500 Inch (in) Bore Size Tooth Clutch N/A 910444 N/A 1.450 in³ N/A 0.23 º N/A 1-1/4 in
03237230 N/A Nexen 40 Millimeter (mm) Bore Size Tooth Clutch N/A 913097 N/A 23.761 cm³ N/A 0.27 º N/A 40 mm
04067220 N/A Nexen 50 Millimeter (mm) Bore Size Tooth Clutch N/A 907209 N/A 23.761 cm³ N/A 0.23 º N/A 50 mm
04067227 N/A Nexen 30 Millimeter (mm) Bore Size Tooth Clutch N/A 910120 N/A 10.471 cm³ N/A 0.30 º N/A 30 mm
04067240 N/A Nexen 2.0000 Inch (in) Bore Size Tooth Clutch N/A 910446 N/A 1.450 in³ N/A 0.23 º N/A 2 in
04067246 N/A Nexen 55 Millimeter (mm) Bore Size Tooth Clutch N/A 911704 N/A 43.377 cm³ N/A 0.22 º N/A 55 mm
04067264 N/A Nexen 1.0000 Inch (in) Bore Size Tooth Clutch N/A 913115 N/A 0.439 in³ N/A 0.38 º N/A 1 in
04067266 N/A Nexen 2.9375 Inch (in) Bore Size Tooth Clutch N/A 913170 N/A 4.239 in³ N/A 0.22 º N/A 2.9375 in
04067267 N/A Nexen 2.9375 Inch (in) Bore Size Tooth Clutch N/A 913171 N/A 2.647 in³ N/A 0.22 º N/A 2.9375 in
04636866 N/A Nexen 3.9375 Inch (in) Bore Size Tooth Clutch N/A 913123 N/A 3.380 in³ N/A 0.15 º N/A 3.9375 in
04731812 N/A Nexen 3.9375 Inch (in) Bore Size Tooth Clutch N/A 913112 N/A 3.380 in³ N/A 0.15 º N/A 3.9375 in
04872552 N/A Nexen 0.8750 Inch (in) Bore Size Tooth Clutch N/A 906708 N/A 0.439 in³ N/A 0.38 º N/A 0.8750 in
05885504 N/A Nexen 1.2500 Inch (in) Bore Size Tooth Clutch N/A 907114 N/A 0.994 in³ N/A 0.27 º N/A 1-1/4 in
05885505 N/A Nexen 55 Millimeter (mm) Bore Size Tooth Clutch N/A 907402 N/A 43.377 cm³ N/A 0.22 º N/A 55 mm
05885518 N/A Nexen 0.7500 Inch (in) Bore Size Tooth Clutch N/A 911319 N/A 0.250 in³ N/A 0.58 º N/A 3/4 in
05885519 N/A Nexen 1.6250 Inch (in) Bore Size Tooth Clutch N/A 913128 N/A 0.763 in³ N/A 0.28 º N/A 1.6250 in
05885522 N/A Nexen 0.8750 Inch (in) Bore Size Tooth Clutch N/A 906701 N/A 0.439 in³ N/A 0.38 º N/A 0.8750 in
05885524 N/A Nexen 1.9375 Inch (in) Bore Size Tooth Clutch N/A 910432 N/A 1.450 in³ N/A 0.23 º N/A 1.9375 in
05885525 N/A Nexen 1.9375 Inch (in) Bore Size Tooth Clutch N/A 910408 N/A 1.450 in³ N/A 0.23 º N/A 1.9375 in
05885526 N/A Nexen 2.8750 Inch (in) Bore Size Tooth Clutch N/A 913172 N/A 2.647 in³ N/A 0.22 º N/A 2.8750 in
Unit of Measure
1 2 3 4