Item # |
Item Name |
Manufacturer Part Number |
Approximate Brake Facing Life |
Bore Size |
Brake Air Chamber Volume when New |
|---|---|---|---|---|---|
| 02506911 | N/A Nexen 1.1250 Inch (in) Bore Size Flange Mounted Brake | N/A 965300 | N/A 55 hp·hr | N/A 1.1250 in | N/A 0.634 in³ |
| 02506913 | N/A Nexen 1.3750 Inch (in) Bore Size Flange Mounted Brake | N/A 965310 | N/A 55 hp·hr | N/A 1.3750 in | N/A 0.983 in³ |
| 02506914 | N/A Nexen 1.6250 Inch (in) Bore Size Flange Mounted Brake | N/A 965320 | N/A 55 hp·hr | N/A 1.6250 in | N/A 1.210 in³ |
| 03658498 | N/A Nexen 0.6250 Inch (in) Bore Size Flange Mounted Brake | N/A 964914 | N/A 55 hp·hr | N/A 5/8 in | N/A 0.437 in³ |
| 04067312 | N/A Nexen 1.1250 Inch (in) Bore Size Flange Mounted Brake | N/A 935203 | N/A 286 hp·hr | N/A 1.1250 in | N/A 1.971 in³ |
| 04067419 | N/A Nexen 0.8750 Inch (in) Bore Size Flange Mounted Brake | N/A 964924 | N/A 55 hp·hr | N/A 0.8750 in | N/A 0.437 in³ |
| 04067427 | N/A Nexen 38 Millimeter (mm) Bore Size Flange Mounted Brake | N/A 965305 | N/A 41 kW·hr | N/A 38 mm | N/A 1.210 in³ |
| 05885583 | N/A Nexen 14 Millimeter (mm) Bore Size Flange Mounted Brake | N/A 964846 | N/A | N/A 14 mm | N/A |
| 05885584 | N/A Nexen 28 Millimeter (mm) Bore Size Flange Mounted Brake | N/A 965307 | N/A 41 kW·hr | N/A 28 mm | N/A 0.983 in³ |