Item # |
Item Name |
Manufacturer Part Number |
Actuation |
Input Bolt Circle |
Input Bore Diameter |
|---|---|---|---|---|---|
| 02506169 | N/A Nexen 215 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 965000 | N/A Spring | N/A 215 mm | N/A 32 mm |
| 02506170 | N/A Nexen 215 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 965001 | N/A Spring | N/A 215 mm | N/A 32 mm |
| 02506171 | N/A Nexen 200 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 965002 | N/A Spring | N/A 200 mm | N/A 35 mm |
| 02506172 | N/A Nexen 200 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 965005 | N/A Spring | N/A 200 mm | N/A 35 mm |
| 02506173 | N/A Nexen 215 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 965100 | N/A Spring | N/A 215 mm | N/A 38 mm |
| 02506174 | N/A Nexen 215 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 965101 | N/A Spring | N/A 215 mm | N/A 38 mm |
| 02506175 | N/A Nexen 235 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 965105 | N/A Spring | N/A 235 mm | N/A 42 mm |
| 02506176 | N/A Nexen 300 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 965200 | N/A Spring | N/A 300 mm | N/A 48 mm |
| 02508256 | N/A Nexen 215 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 965004 | N/A Spring | N/A 215 mm | N/A 32 mm |
| 02508258 | N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 965008 | N/A Spring | N/A 150 to 186 mm | N/A 24 mm |
| 02508260 | N/A Nexen 215 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 965102 | N/A Spring | N/A 215 mm | N/A 38 mm |
| 02972715 | N/A Nexen 115 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964832 | N/A Spring | N/A 115 to 150 mm | N/A 19 mm |
| 03003011 | N/A Nexen 265 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 965202 | N/A Spring | N/A 265 mm | N/A 42 mm |
| 03003070 | N/A Nexen 235 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 965106 | N/A Spring | N/A 235 mm | N/A 55 mm |
| 03003080 | N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964918 | N/A Spring | N/A 150 to 186 mm | N/A 32 mm |
| 03003089 | N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964917 | N/A Spring | N/A 150 to 186 mm | N/A 1.125 in |
| 03003092 | N/A Nexen 5.000 to 5.900 Inch (in) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964834 | N/A Spring | N/A 5.000 to 5.900 in | N/A 0.625 in |
| 03003093 | N/A Nexen 90 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964720 | N/A Spring | N/A 90 to 109 mm | N/A 16 mm |
| 03003100 | N/A Nexen 4.950 to 5.900 Inch (in) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964833 | N/A Spring | N/A 4.950 to 5.900 in | N/A 0.625 in |
| 03007186 | N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964916 | N/A Spring | N/A 150 to 186 mm | N/A 24 mm |
| 03007198 | N/A Nexen 63 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964610 | N/A Spring | N/A 63 mm | N/A 9 mm |
| 03007314 | N/A Nexen 90 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964719 | N/A Spring | N/A 90 to 109 mm | N/A 19 mm |
| 03007330 | N/A Nexen 115 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964830 | N/A Spring | N/A 115 to 150 mm | N/A 19 mm |
| 03007332 | N/A Nexen 215 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 965007 | N/A Spring | N/A 215 mm | N/A 32 mm |
| 03007333 | N/A Nexen 200 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 965003 | N/A Spring | N/A 200 mm | N/A 35 mm |