COMPANY HEADER
Print Back
Nexen Pneumatic Servo Motor Brakes
Unit of Measure
1 2 3 4 

Item #

Item Name

Manufacturer Part Number

Actuation

Input Bolt Circle

Input Bore Diameter

04067417 N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964920 N/A Spring N/A 150 to 186 mm N/A 28 mm
04067418 N/A Nexen 215 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964921 N/A Spring N/A 215 mm N/A 32 mm
04067420 N/A Nexen 165 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 965010 N/A Spring N/A 165 mm N/A 32 mm
04067424 N/A Nexen 215 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 965107 N/A Spring N/A 215 mm N/A 38 mm
04067425 N/A Nexen 215 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 965110 N/A Spring N/A 215 mm N/A 38 mm
04202047 N/A Nexen 200 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 965009 N/A Spring N/A 200 mm N/A 42 mm
05885279 N/A Nexen 300 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 965205 N/A Spring N/A 300 mm N/A 48 mm
05885280 N/A Nexen 300 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 965203 N/A Spring N/A 300 mm N/A 48 mm
05885287 N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964851 N/A Spring N/A 126 to 150 mm N/A 19 mm
05885291 N/A Nexen 85 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964714 N/A Spring N/A 85 to 109 mm N/A 14 mm
05885293 N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964828 N/A Spring N/A 126 to 150 mm N/A 19 mm
05885294 N/A Nexen 130 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964933 N/A Spring N/A 130 mm N/A 24 mm
05885295 N/A Nexen 145 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964934 N/A Spring N/A 145 mm N/A 24 mm
05885297 N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964925 N/A Spring N/A 150 to 186 mm N/A 24 mm
05885299 N/A Nexen 215 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 965208 N/A Spring N/A 215 mm N/A 38 mm
05885362 N/A Nexen 2.625 Inch (in) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964611 N/A Spring N/A 2.625 in N/A 0.313 in
06490372 N/A Nexen 300 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 965209 N/A Spring N/A 300 mm N/A 48 mm
Unit of Measure
1 2 3 4