Item # |
Item Name |
Manufacturer Part Number |
Approximate Brake Facing Life |
Bore Type |
Brake Facing Effective Area |
|---|---|---|---|---|---|
| 01126480 | N/A Nexen 7692 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 824301 | N/A 7692 hp·hr | N/A Quick-Detach (QD) Bushed | N/A 50.3 in² |
| 01126484 | N/A Nexen 5000 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 824307 | N/A 5000 hp·hr | N/A Quick-Detach (QD) Bushed | N/A 50.3 in² |
| 01126506 | N/A Nexen 735 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 824207 | N/A 735 hp·hr | N/A Quick-Detach (QD) Bushed | N/A 30.6 in² |
| 01126579 | N/A Nexen 460 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 827801 | N/A 460 hp·hr | N/A Straight | N/A 11.9 in² |
| 01126581 | N/A Nexen 115 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 827803 | N/A 115 hp·hr | N/A Straight | N/A 11.9 in² |
| 01126587 | N/A Nexen 172 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 827810 | N/A 172 kW·hr | N/A Straight | N/A 77 cm² |
| 01126596 | N/A Nexen 858 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 827901 | N/A 858 hp·hr | N/A Straight | N/A 18.6 in² |
| 01126602 | N/A Nexen 343 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 827914 | N/A 343 hp·hr | N/A Straight | N/A 18.6 in² |
| 01126924 | N/A Nexen 427 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 827910 | N/A 427 kW·hr | N/A Straight | N/A 120 cm² |
| 01126928 | N/A Nexen 1280 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 827902 | N/A 1280 hp·hr | N/A Straight | N/A 18.6 in² |
| 01126935 | N/A Nexen 1838 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 828001 | N/A 1838 hp·hr | N/A Straight | N/A 30.6 in² |
| 01126940 | N/A Nexen 735 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 828002 | N/A 735 hp·hr | N/A Straight | N/A 30.6 in² |
| 01126947 | N/A Nexen 9134 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 828010 | N/A 9134 kW·hr | N/A Straight | N/A 198 cm² |
| 01126967 | N/A Nexen 7692 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 828101 | N/A 7692 hp·hr | N/A Straight | N/A 50.3 in² |
| 01126977 | N/A Nexen 2286 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 828110 | N/A 2286 kW·hr | N/A Straight | N/A 324 cm² |
| 02292384 | N/A Nexen 230 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 827812 | N/A 230 hp·hr | N/A Straight | N/A 11.9 in² |
| 02505315 | N/A Nexen 3256 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 822514 | N/A 3256 hp·hr | N/A Straight | N/A 58.6 in² |
| 02505348 | N/A Nexen 256 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 818830 | N/A 256 kW·hr | N/A Straight | N/A 77 cm² |
| 02505350 | N/A Nexen 256 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 820330 | N/A 256 kW·hr | N/A Straight | N/A 120 cm² |
| 02505351 | N/A Nexen 256 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 820365 | N/A 256 kW·hr | N/A Straight | N/A 120 cm² |
| 02505352 | N/A Nexen 548 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 822430 | N/A 548 kW·hr | N/A Straight | N/A 198 cm² |
| 02505353 | N/A Nexen 548 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 822465 | N/A 548 kW·hr | N/A Straight | N/A 198 cm² |
| 02505354 | N/A Nexen 3729 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 822530 | N/A 3729 kW·hr | N/A Straight | N/A 324 cm² |
| 02505355 | N/A Nexen 3729 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 822565 | N/A 3729 kW·hr | N/A Straight | N/A 324 cm² |
| 02505358 | N/A Nexen 3729 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 822572 | N/A 3729 kW·hr | N/A Straight | N/A 324 cm² |