COMPANY HEADER
Print Back
Nexen Shaft Mounted Brakes
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Approximate Brake Facing Life

Bore Type

Brake Facing Effective Area

02505360 N/A Nexen 256 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 820366 N/A 256 kW·hr N/A Straight N/A 120 cm²
02505361 N/A Nexen 548 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822466 N/A 548 kW·hr N/A Straight N/A 198 cm²
02505715 N/A Nexen 10077 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822517 N/A 10077 hp·hr N/A Straight N/A 58.6 in²
02505716 N/A Nexen 13654 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822524 N/A 13654 hp·hr N/A Straight N/A 72.2 in²
02505718 N/A Nexen 1225 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 828004 N/A 1225 hp·hr N/A Straight N/A 30.6 in²
02505731 N/A Nexen 172 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827817 N/A 172 kW·hr N/A Straight N/A 77 cm²
02505732 N/A Nexen 87 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827804 N/A 87 kW·hr N/A Straight N/A 77 cm²
02505733 N/A Nexen 343 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827814 N/A 343 kW·hr N/A Straight N/A 77 cm²
02505734 N/A Nexen 343 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827815 N/A 343 kW·hr N/A Straight N/A 77 cm²
02505742 N/A Nexen 1225 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 828003 N/A 1225 hp·hr N/A Straight N/A 30.6 in²
02506013 N/A Nexen 4833 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822519 N/A 4833 hp·hr N/A Straight N/A 72.2 in²
02506019 N/A Nexen 690 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827805 N/A 690 hp·hr N/A Straight N/A 11.9 in²
02506058 N/A Nexen 460 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827806 N/A 460 hp·hr N/A Straight N/A 11.9 in²
02506059 N/A Nexen 460 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827807 N/A 460 hp·hr N/A Straight N/A 11.9 in²
02506060 N/A Nexen 858 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827919 N/A 858 hp·hr N/A Straight N/A 18.6 in²
02506089 N/A Nexen 6550 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822710 N/A 6550 hp·hr N/A Quick-Detach (QD) Bushed N/A 58.6 in²
02506090 N/A Nexen 7250 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822720 N/A 7250 hp·hr N/A Quick-Detach (QD) Bushed N/A 72.2 in²
02506852 N/A Nexen 172 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827809 N/A 172 kW·hr N/A Straight N/A 77 cm²
02506853 N/A Nexen 172 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827811 N/A 172 kW·hr N/A Straight N/A 77 cm²
02506855 N/A Nexen 171.5 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827816 N/A 171.5 kW·hr N/A Straight N/A 77 cm²
02506856 N/A Nexen 427 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827911 N/A 427 kW·hr N/A Straight N/A 120 cm²
02506857 N/A Nexen 427 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827915 N/A 427 kW·hr N/A Straight N/A 120 cm²
02506858 N/A Nexen 640 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827917 N/A 640 kW·hr N/A Straight N/A 120 cm²
02506859 N/A Nexen 914 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 828005 N/A 914 kW·hr N/A Straight N/A 198 cm²
02506860 N/A Nexen 914 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 828012 N/A 914 kW·hr N/A Straight N/A 198 cm²
Unit of Measure
 1 2 3 4 5 »