Item # |
Item Name |
Manufacturer Part Number |
Approximate Brake Facing Life |
Bore Type |
Brake Facing Effective Area |
|---|---|---|---|---|---|
| 02506098 | N/A Nexen 5475 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 964072 | N/A 5475 hp·hr | N/A Straight | N/A 117 in² |
| 02506100 | N/A Nexen 10625 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 964074 | N/A 10625 hp·hr | N/A Straight | N/A 227 in² |
| 02506101 | N/A Nexen 5525 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 964075 | N/A 5525 hp·hr | N/A Straight | N/A 227 in² |
| 02506103 | N/A Nexen 8343 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 964077 | N/A 8343 hp·hr | N/A Straight | N/A 330 in² |
| 02506108 | N/A Nexen 19150 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 964082 | N/A 19150 hp·hr | N/A Straight | N/A 454 in² |
| 02506109 | N/A Nexen 27850 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 964084 | N/A 27850 hp·hr | N/A Straight | N/A 660 in² |
| 02506110 | N/A Nexen 15039 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 964085 | N/A 15039 hp·hr | N/A Straight | N/A 660 in² |
| 02506111 | N/A Nexen 34075 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 964086 | N/A 34075 hp·hr | N/A Straight | N/A 808 in² |
| 02506114 | N/A Nexen 19150 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 964219 | N/A 19150 hp·hr | N/A Straight | N/A 454 in² |
| 02506115 | N/A Nexen 5525 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 964301 | N/A 5525 hp·hr | N/A Straight | N/A 227 in² |
| 02506116 | N/A Nexen 10625 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 964305 | N/A 10625 hp·hr | N/A Straight | N/A 227 in² |
| 04067367 | N/A Nexen 10341 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 964083 | N/A 10341 hp·hr | N/A Straight | N/A 454 in² |
| 04067368 | N/A Nexen 18400 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 964087 | N/A 18400 hp·hr | N/A Straight | N/A 808 in² |
| 04067380 | N/A Nexen 2956 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 964270 | N/A 2956 hp·hr | N/A Straight | N/A 117 in² |
| 05885554 | N/A Nexen 10341 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | N/A 964272 | N/A 10341 hp·hr | N/A Straight | N/A 454 in² |