Item # |
Item Name |
Manufacturer Part Number |
Bore Size |
Brake Series |
Maximum Speed |
|---|---|---|---|---|---|
| 01126687 | N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 835179 | N/A 1-1/4 in | N/A TCB-07 | N/A 1800 rpm |
| 02505657 | N/A Nexen 1545 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 835541 | N/A 2-1/2 in | N/A XTB22 | N/A 1545 rpm |
| 02505662 | N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 835606 | N/A 110 mm | N/A XTB18 | N/A 1900 rpm |
| 02505679 | N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 835605 | N/A 110 mm | N/A XTB18 | N/A 1900 rpm |
| 02506249 | N/A Nexen 3400 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 835401 | N/A 1.1250 in | N/A XTB10 | N/A 3400 rpm |
| 02506253 | N/A Nexen 3400 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 835405 | N/A 1.6250 in | N/A XTB10 | N/A 3400 rpm |
| 02506273 | N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 835431 | N/A 2-1/2 in | N/A XTB18 | N/A 1900 rpm |
| 02506274 | N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 835432 | N/A 2-1/2 in | N/A XTB18 | N/A 1900 rpm |
| 02506275 | N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 835433 | N/A 2.9375 in | N/A XTB18 | N/A 1900 rpm |
| 02506276 | N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 835434 | N/A 2.9375 in | N/A XTB18 | N/A 1900 rpm |
| 02506277 | N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 835435 | N/A 4.50 in | N/A XTB18 | N/A 1900 rpm |
| 02506278 | N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 835436 | N/A 4.50 in | N/A XTB18 | N/A 1900 rpm |
| 02506327 | N/A Nexen 3400 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 835619 | N/A 41 mm | N/A XTB10 | N/A 3400 rpm |
| 02506572 | N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 835493 | N/A 2.9375 in | N/A XTB18 Dual | N/A 1900 rpm |
| 02506882 | N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 835575 | N/A 55 mm | N/A XTB18 | N/A 1900 rpm |
| 02508316 | N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 835494 | N/A 2.9375 in | N/A XTB18 Dual | N/A 1900 rpm |
| 02508327 | N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 835499 | N/A 1.9375 in | N/A XTB18 Dual | N/A 1900 rpm |
| 02508328 | N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 835620 | N/A 1.9375 in | N/A XTB18 Dual | N/A 1900 rpm |
| 02508332 | N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 835491 | N/A 2-1/2 in | N/A XTB18 Dual | N/A 1900 rpm |
| 02508333 | N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 835492 | N/A 2-1/2 in | N/A XTB18 Dual | N/A 1900 rpm |
| 02508347 | N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 835495 | N/A 4.50 in | N/A XTB18 Dual | N/A 1900 rpm |
| 02508348 | N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 835496 | N/A 4.50 in | N/A XTB18 Dual | N/A 1900 rpm |
| 02659451 | N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 827905 | N/A 1.3750 in | N/A S-600A | N/A 1800 rpm |
| 02789515 | N/A Nexen 3400 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 835677 | N/A 30 mm | N/A XTBA10 | N/A 3400 rpm |
| 02869940 | N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 824305 | N/A 0.8750 in0.8750 to 2.8750 in0.9375 in1 in1.1250 in1.1875 in1.3125 in1.3750 in1.4375 in1.5625 in1.6250 in1.6875 in1.7500 in1.8125 in1.8750 in1.9375 in1-1/2 in1-1/4 in2 in2.0625 in2.1250 in2.1875 in2.2500 in2.3125 in2.3750 in2.4375 in2.5625 in2.6250 in2.6875 in2.7500 in2.8125 in2.8750 in2-1/2 in | N/A T-1000A | N/A 1800 rpm |