Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02479131 | N/A Brennan 1-1/4 Inch (in) Flareless Bite-Type x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 1-1/4 in | N/A | N/A 1-1/4 in | N/A 1-5/8-12 |
| 01471151 | N/A Brennan 1/8 x 1/8 Inch (in) Flareless Bite-Type End Style Straight Adapter | N/A 1/8 in | N/A | N/A 1/8 in | N/A |
| 01471152 | N/A Brennan 3/16 x 3/16 Inch (in) Flareless Bite-Type End Style Straight Adapter | N/A 3/16 in | N/A | N/A 3/16 in | N/A |
| 01471154 | N/A Brennan 1/4 x 1/4 Inch (in) Flareless Bite-Type End Style Straight Adapter | N/A 1/4 in | N/A | N/A 1/4 in | N/A |
| 01471155 | N/A Brennan 5/16 x 5/16 Inch (in) Flareless Bite-Type End Style Straight Adapter | N/A 5/16 in | N/A | N/A 5/16 in | N/A |
| 00324560 | N/A Brennan 5/16 x 5/16 Inch (in) Flareless Bite-Type End Style Straight Adapter | N/A 5/16 in | N/A | N/A 5/16 in | N/A |
| 01471156 | N/A Brennan 3/8 x 1/4 Inch (in) Flareless Bite-Type End Style Straight Adapter | N/A 3/8 in | N/A | N/A 1/4 in | N/A |
| 00324563 | N/A Brennan 3/8 x 3/8 Inch (in) Flareless Bite-Type End Style Straight Adapter | N/A 3/8 in | N/A | N/A 3/8 in | N/A |
| 01471164 | N/A Brennan 5/8 x 5/8 Inch (in) Flareless Bite-Type End Style Straight Adapter | N/A 5/8 in | N/A | N/A 5/8 in | N/A |
| 00324577 | N/A Brennan 5/8 x 5/8 Inch (in) Flareless Bite-Type End Style Straight Adapter | N/A 5/8 in | N/A | N/A 5/8 in | N/A |
| 01471165 | N/A Brennan 3/4 x 3/4 Inch (in) Flareless Bite-Type End Style Straight Adapter | N/A 3/4 in | N/A | N/A 3/4 in | N/A |
| 00324581 | N/A Brennan 3/4 x 3/4 Inch (in) Flareless Bite-Type End Style Straight Adapter | N/A 3/4 in | N/A | N/A 3/4 in | N/A |
| 01471166 | N/A Brennan 7/8 x 7/8 Inch (in) Flareless Bite-Type End Style Straight Adapter | N/A 7/8 in | N/A | N/A 7/8 in | N/A |
| 01471167 | N/A Brennan 1 x 1 Inch (in) Flareless Bite-Type End Style Straight Adapter | N/A 1 in | N/A | N/A 1 in | N/A |
| 00324586 | N/A Brennan 1 x 1 Inch (in) Flareless Bite-Type End Style Straight Adapter | N/A 1 in | N/A | N/A 1 in | N/A |
| 01471168 | N/A Brennan 1-1/4 x 1-1/4 Inch (in) Flareless Bite-Type End Style Straight Adapter | N/A 1-1/4 in | N/A | N/A 1-1/4 in | N/A |
| 01471169 | N/A Brennan 1-1/2 x 1-1/2 Inch (in) Flareless Bite-Type End Style Straight Adapter | N/A 1-1/2 in | N/A | N/A 1-1/2 in | N/A |
| 01471175 | N/A Brennan 1/4 x 1/4 Inch (in) Flareless Bite-Type End Style Straight Adapter | N/A 1/4 in | N/A | N/A 1/4 in | N/A |
| 00324639 | N/A Brennan 1/4 x 1/4 Inch (in) Flareless Bite-Type End Style Straight Adapter | N/A 1/4 in | N/A | N/A 1/4 in | N/A |
| 01471176 | N/A Brennan 3/8 x 3/8 Inch (in) Flareless Bite-Type End Style Straight Adapter | N/A 3/8 in | N/A | N/A 3/8 in | N/A |
| 01471178 | N/A Brennan 1/2 x 1/2 Inch (in) Flareless Bite-Type End Style Straight Adapter | N/A 1/2 in | N/A | N/A 1/2 in | N/A |
| 00324645 | N/A Brennan 1/2 x 1/2 Inch (in) Flareless Bite-Type End Style Straight Adapter | N/A 1/2 in | N/A | N/A 1/2 in | N/A |
| 01471179 | N/A Brennan 5/8 x 5/8 Inch (in) Flareless Bite-Type End Style Straight Adapter | N/A 5/8 in | N/A | N/A 5/8 in | N/A |
| 01471218 | N/A Brennan 1/8 Inch (in) Flareless Bite-Type x 1/8 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 1/8 in | N/A | N/A 1/8 in | N/A 1/8-27 |
| 01471219 | N/A Brennan 1/4 Inch (in) Flareless Bite-Type x 1/8 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 1/4 in | N/A | N/A 1/8 in | N/A 1/8-27 |