COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

06041372 N/A Brennan 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/8 in N/A 5/16-24 N/A 1/8 in N/A 1/8-27
00310436 N/A Brennan 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/8 in N/A 5/16-24 N/A 1/8 in N/A 1/8-27
02480931 N/A Brennan 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/8 in N/A 5/16-24 N/A 1/4 in N/A 1/4-18
02481919 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 3/8 in N/A 3/8-18
00310453 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 3/8 in N/A 3/8-18
02480933 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/2 in N/A 1/2-14
00310455 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/2 in N/A 1/2-14
02480934 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 3/4 in N/A 3/4-14
00310458 N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 5/16 in N/A 1/2-20 N/A 1/8 in N/A 1/8-27
01627191 N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 5/16 in N/A 1/2-20 N/A 1/4 in N/A 1/4-18
02567287 N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 5/16 in N/A 1/2-20 N/A 3/8 in N/A 3/8-18
02481920 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/8 in N/A 1/8-27
00310475 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/8 in N/A 1/8-27
01627192 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/4 in N/A 1/4-18
01627193 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/2 in N/A 1/2-14
02480936 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/4 in N/A 3/4-14
02973398 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/8 in N/A 1/8-27
02481921 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/4 in N/A 1/4-18
00310496 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/4 in N/A 1/4-18
01627194 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/8 in N/A 3/8-18
01541490 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 1/2-14
01627195 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/4 in N/A 3/4-14
00311941 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1 in N/A 1-11-1/2
02481922 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 3/8 in N/A 3/8-18
00310516 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 3/8 in N/A 3/8-18
Unit of Measure
« 11 12 13 14 15 »