Item # |
Item Name |
Body Size |
Stroke Range |
Positioning Repeatability (±) |
Weight |
|---|---|---|---|---|---|
| 10135457 | N/A SMC® LES Series 1.81 Kilogram (kg) Weight Compact Type Electric Slide Table | N/A 16 25 8 | N/A 100 mm125 mm150 mm30 mm50 mm75 mm | N/A 0.05 mm | N/A 1.81 kg |
| 10135541 | N/A SMC® LES Series 0.52 Kilogram (kg) Weight Compact Type Electric Slide Table | N/A 16 25 8 | N/A 100 mm125 mm150 mm30 mm50 mm75 mm | N/A 0.05 mm | N/A 0.52 kg |
| 10135027 | N/A SMC® LES Series 1.2 Kilogram (kg) Weight Compact Type Electric Slide Table | N/A 16 25 8 | N/A 100 mm125 mm150 mm30 mm50 mm75 mm | N/A 0.05 mm | N/A 1.2 kg |
| 10135412 | N/A SMC® LES Series 3.21 Kilogram (kg) Weight Compact Type Electric Slide Table | N/A 16 25 8 | N/A 100 mm125 mm150 mm30 mm50 mm75 mm | N/A 0.05 mm | N/A 3.21 kg |
| 10135067 | N/A SMC® LES Series 0.77 Kilogram (kg) Weight Compact Type Electric Slide Table | N/A 16 25 8 | N/A 100 mm125 mm150 mm30 mm50 mm75 mm | N/A 0.05 mm | N/A 0.77 kg |
| 10135382 | N/A SMC® LES Series 1.81 Kilogram (kg) Weight Compact Type Electric Slide Table | N/A 16 25 8 | N/A 100 mm125 mm150 mm30 mm50 mm75 mm | N/A 0.05 mm | N/A 1.81 kg |
| 10351051 | N/A SMC® LES Series Compact Type Electric Slide Table | N/A 16 25 8 | N/A 100 mm125 mm150 mm30 mm50 mm75 mm | N/A 0.05 mm | N/A |
| 10135584 | N/A SMC® LES Series 0.45 Kilogram (kg) Weight Compact Type Electric Slide Table | N/A 16 25 8 | N/A 100 mm125 mm150 mm30 mm50 mm75 mm | N/A 0.05 mm | N/A 0.45 kg |
| 10135248 | N/A SMC® LES Series 0.91 Kilogram (kg) Weight Compact Type Electric Slide Table | N/A 16 25 8 | N/A 100 mm125 mm150 mm30 mm50 mm75 mm | N/A 0.05 mm | N/A 0.91 kg |
| 10135275 | N/A SMC® LES Series 1.16 Kilogram (kg) Weight Compact Type Electric Slide Table | N/A 16 25 8 | N/A 100 mm125 mm150 mm30 mm50 mm75 mm | N/A 0.05 mm | N/A 1.16 kg |
| 10135238 | N/A SMC® LES Series 1.24 Kilogram (kg) Weight Compact Type Electric Slide Table | N/A 16 25 8 | N/A 100 mm125 mm150 mm30 mm50 mm75 mm | N/A 0.05 mm | N/A 1.24 kg |
| 10135568 | N/A SMC® LES Series 0.45 Kilogram (kg) Weight Compact Type Electric Slide Table | N/A 16 25 8 | N/A 100 mm125 mm150 mm30 mm50 mm75 mm | N/A 0.05 mm | N/A 0.45 kg |
| 10135112 | N/A SMC® LES Series 0.91 Kilogram (kg) Weight Compact Type Electric Slide Table | N/A 16 25 8 | N/A 100 mm125 mm150 mm30 mm50 mm75 mm | N/A 0.05 mm | N/A 0.91 kg |
| 10135608 | N/A SMC® LES Series 0.45 Kilogram (kg) Weight Compact Type Electric Slide Table | N/A 16 25 8 | N/A 100 mm125 mm150 mm30 mm50 mm75 mm | N/A 0.05 mm | N/A 0.45 kg |
| 10135141 | N/A SMC® LES Series 1 Kilogram (kg) Weight Compact Type Electric Slide Table | N/A 16 25 8 | N/A 100 mm125 mm150 mm30 mm50 mm75 mm | N/A 0.05 mm | N/A 1 kg |
| 10135182 | N/A SMC® LES Series 1.24 Kilogram (kg) Weight Compact Type Electric Slide Table | N/A 16 25 8 | N/A 100 mm125 mm150 mm30 mm50 mm75 mm | N/A 0.05 mm | N/A 1.24 kg |
| 10135210 | N/A SMC® LES Series 1 Kilogram (kg) Weight Compact Type Electric Slide Table | N/A 16 25 8 | N/A 100 mm125 mm150 mm30 mm50 mm75 mm | N/A 0.05 mm | N/A 1 kg |
| 10135236 | N/A SMC® LES Series 1.16 Kilogram (kg) Weight Compact Type Electric Slide Table | N/A 16 25 8 | N/A 100 mm125 mm150 mm30 mm50 mm75 mm | N/A 0.05 mm | N/A 1.16 kg |
| 10135194 | N/A SMC® LES Series 0.91 Kilogram (kg) Weight Compact Type Electric Slide Table | N/A 16 25 8 | N/A 100 mm125 mm150 mm30 mm50 mm75 mm | N/A 0.05 mm | N/A 0.91 kg |
| 10135199 | N/A SMC® LES Series 0.91 Kilogram (kg) Weight Compact Type Electric Slide Table | N/A 16 25 8 | N/A 100 mm125 mm150 mm30 mm50 mm75 mm | N/A 0.05 mm | N/A 0.91 kg |
| 10351005 | N/A SMC® LES Series Compact Type Electric Slide Table | N/A 16 25 8 | N/A 100 mm125 mm150 mm30 mm50 mm75 mm | N/A 0.05 mm | N/A |