Item # |
Item Name |
Manufacturer Part Number |
Body Size |
Maximum Rotation Speed Per 90 Degree |
Weight |
|---|---|---|---|---|---|
| 03726554 | N/A SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQB30H3 | N/A 30 mm | N/A 1 s | N/A 3.68 lb |
| 03959096 | N/A SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQB30H2 | N/A 30 mm | N/A 1 s | N/A 3.45 lb |
| 05167245 | N/A SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQXB30A | N/A 30 mm | N/A 1 s | N/A 2.69 lb |
| 05225665 | N/A SMC® MSQ Series 6 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQA1A | N/A 1 mm | N/A 0.7 s | N/A |
| 04255174 | N/A SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQA30A | N/A 30 mm | N/A 1 s | N/A 2.8500 lb |
| 03959092 | N/A SMC® MSQ Series 15 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQB10L4 | N/A 10 mm | N/A 1 s | N/A 1.30 lb |
| 04548988 | N/A SMC® MSQ Series 25 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQB50L2 | N/A 50 mm | N/A 1 s | N/A 5.21 lb |
| 04385883 | N/A SMC® MSQ Series 18 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQB20L3 | N/A 20 mm | N/A 1 s | N/A 3.02 lb |
| 03064414 | N/A SMC® MSQ Series 8 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQB2A | N/A 2 mm | N/A 0.7 s | N/A 0.62 lb |
| 02040887 | N/A SMC® MSQ Series 15 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQB10A | N/A 10 mm | N/A 1 s | N/A 1.33 lb |
| 04475802 | N/A SMC® MSQ Series 28 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQB70A | N/A 70 mm | N/A 1.5 s | N/A |
| 04568280 | N/A SMC® MSQ Series 25 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQB50H3 | N/A 50 mm | N/A 1 s | N/A 5.75 lb |
| 02494033 | N/A SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQB30R | N/A 30 mm | N/A 0.7 s | N/A 3.21 lb |
| 04553359 | N/A SMC® MSQ Series 25 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQB50L3 | N/A 50 mm | N/A 1 s | N/A 5.74 lb |
| 02740301 | N/A SMC® MSQ Series 10 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQB3A | N/A 3 mm | N/A 0.7 s | N/A 0.51 lb |
| 02040888 | N/A SMC® MSQ Series 18 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQB20A | N/A 20 mm | N/A 1 s | N/A 2.18 lb |
| 02743003 | N/A SMC® MSQ Series 15 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQB10H2 | N/A 10 mm | N/A 1 s | N/A 1.40 lb |
| 04219589 | N/A SMC® MSQ Series 25 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQB50H2 | N/A 50 mm | N/A 1 s | N/A 5.800 lb |
| 05162436 | N/A SMC® MSQ Series 18 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQB20L3 | N/A 20 mm | N/A 1 s | N/A |
| 02106104 | N/A SMC® MSQ Series 15 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQB10R | N/A 10 mm | N/A 0.7 s | N/A 1.21 lb |
| 03358134 | N/A SMC® MSQ Series 12 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQB7A | N/A 7 mm | N/A 1 s | N/A 0.69 lb |
| 02476197 | N/A SMC® MSQ Series 25 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQB50A | N/A 50 mm | N/A 1 s | N/A 4.76 lb |
| 02923676 | N/A SMC® MSQ Series 18 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQB20L2 | N/A 20 mm | N/A 1 s | N/A 2.75 lb |
| 04568256 | N/A SMC® MSQ Series 6 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQB1A | N/A 1 mm | N/A 0.7 s | N/A 0.24 lb |
| 03724273 | N/A SMC® MSQ Series 15 Millimeter (mm) Bore Diameter Rotary Table | N/A MSQA10A | N/A 10 mm | N/A 1 s | N/A 1.28 lb |