Item # |
Item Name |
Manufacturer Part Number |
Air Flow |
Overall Height |
Weight |
|---|---|---|---|---|---|
| 04565145 | N/A SMC® 0.44 Pound (lb) Weight Precision Regulator | N/A IR1010-N01-R | N/A 0.16 scfm | N/A | N/A 0.44 lb |
| 04565150 | N/A SMC® 0.69 Pound (lb) Weight Precision Regulator | N/A IR2000-N02-T | N/A 0.16 scfm | N/A | N/A 0.69 lb |
| 07321365 | N/A SMC® Precision Regulator | N/A IR2010-N02B-X465B | N/A 0.16 scfm | N/A | N/A |
| 06894013 | N/A SMC® Precision Regulator | N/A IR2020-F02-X1 | N/A 0.16 scfm | N/A | N/A |
| 07429349 | N/A SMC® Precision Regulator | N/A IR3000-03B-X1 | N/A 0.41 scfm | N/A | N/A |
| 02764293 | N/A SMC® 1.57 Pound (lb) Weight Precision Regulator | N/A IR3010-F02 | N/A 0.41 scfm | N/A | N/A 1.57 lb |
| 06463252 | N/A SMC® Precision Regulator | N/A IR3010-F03B | N/A 0.41 scfm | N/A | N/A |
| 04565165 | N/A SMC® Precision Regulator | N/A IR3010-N03-T | N/A 0.41 scfm | N/A | N/A |
| 04565166 | N/A SMC® 4.41 Pound (lb) Weight Precision Regulator | N/A IR3010-N04G | N/A 0.41 scfm | N/A | N/A 4.41 lb |
| 07405317 | N/A SMC® Precision Regulator | N/A IR3012-04BG-A | N/A 0.41 scfm | N/A | N/A |
| 03460553 | N/A SMC® 1.74 Pound (lb) Weight Precision Regulator | N/A IR3020-04B-R | N/A 0.41 scfm | N/A | N/A 1.74 lb |
| 04565172 | N/A SMC® 1.84 Pound (lb) Weight Precision Regulator | N/A IR3020-N02-R | N/A 0.41 scfm | N/A | N/A 1.84 lb |
| 04565174 | N/A SMC® 1.74 Pound (lb) Weight Precision Regulator | N/A IR3020-N04G-R | N/A 0.41 scfm | N/A | N/A 1.74 lb |
| 07178506 | N/A SMC® Precision Regulator | N/A IR2210-N02-Z-A | N/A | N/A | N/A |
| 06966928 | N/A SMC® Precision Regulator | N/A IR3010-N02-Z-A | N/A | N/A | N/A |
| 07009445 | N/A SMC® Precision Regulator | N/A IR3220-N03-Z-A | N/A | N/A | N/A |
| 07646835 | N/A SMC® Precision Regulator | N/A ARP30-F02BG-3 | N/A | N/A | N/A |
| 08696215 | N/A SMC® Precision Regulator | N/A ARP20-01BG-1 | N/A | N/A | N/A |
| 08038128 | N/A SMC® Precision Regulator | N/A ARP30K-N02BG-3Z | N/A | N/A | N/A |
| 09864942 | N/A SMC® 0.58 Kilogram (kg) Weight Precision Regulator | N/A AR40-N03BG-RZ-A | N/A | N/A | N/A 0.58 kg |
| 09865066 | N/A SMC® 0.58 Kilogram (kg) Weight Precision Regulator | N/A AR40-N04BG-1NRYZ-A | N/A | N/A | N/A 0.58 kg |
| 09862493 | N/A SMC® 0.34 Kilogram (kg) Weight Precision Regulator | N/A AR30-02BG-Y-A | N/A | N/A | N/A 0.34 kg |
| 09904858 | N/A SMC® 0.17 Kilogram (kg) Weight Precision Regulator | N/A AR20-N02BG-1RYZ-A | N/A | N/A | N/A 0.17 kg |
| 09904151 | N/A SMC® 0.17 Kilogram (kg) Weight Precision Regulator | N/A AR20-N01GH-1Z-A | N/A | N/A | N/A 0.17 kg |
| 09869126 | N/A SMC® Precision Regulator | N/A ARP40-N04BG-Z | N/A | N/A | N/A |