COMPANY HEADER
Print Back
SMC® Tie-Rod Air Cylinders
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Mounting Type

Weight

10253195 N/A SMC® 15.438 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1G600-0300 N/A N/A N/A 15.438 kg
10253197 N/A SMC® 15.803 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1G600-0400 N/A N/A N/A 15.803 kg
10253203 N/A SMC® 16.533 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1G600-0600 N/A N/A N/A 16.533 kg
10253341 N/A SMC® 4.25 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1J400-0300 N/A 4.0000 in N/A Head Trunnion N/A 4.25 kg
10253385 N/A SMC® 0.89 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KB150-0200 N/A 1.5000 in N/A Basic N/A 0.89 kg
10253476 N/A SMC® 1.83 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KB200-0700 N/A 2.0000 in N/A Basic N/A 1.83 kg
10253494 N/A SMC® 3.24 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KB200-2000 N/A 2.0000 in N/A Basic N/A 3.24 kg
10253501 N/A SMC® 3.68 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KB200-2400 N/A 2.0000 in N/A Basic N/A 3.68 kg
10253604 N/A SMC® 1.37 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KD150-0400-M9PMAPC N/A 1.5000 in N/A Double Detachable Rear Clevis N/A 1.37 kg
10253673 N/A SMC® 4.07 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KF200-2400 N/A 2.0000 in N/A Front Flange N/A 4.07 kg
10253678 N/A SMC® 2.43 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KF250-0400-M9BZ N/A 2.5000 in N/A Front Flange N/A 2.43 kg
10253724 N/A SMC® 1.39 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KG150-0400 N/A 1.5000 in N/A Rear Flange N/A 1.39 kg
10253775 N/A SMC® 1.15 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KL150-0300 N/A 1.5000 in N/A Foot N/A 1.15 kg
10253862 N/A SMC® 1.5 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KR200-0400 N/A 2.0000 in N/A Side Tapped N/A 1.5 kg
10254053 N/A SMC® 1.4 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1L150-0600-M9NSAPC N/A 1.5000 in N/A Foot N/A 1.4 kg
10254286 N/A SMC® 1.79 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1L200-0450 N/A 2.0000 in N/A Foot N/A 1.79 kg
10254298 N/A SMC® 1.89 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1L200-0550 N/A 2.0000 in N/A Foot N/A 1.89 kg
10254491 N/A SMC® 1.84 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1L250-0100 N/A 2.5000 in N/A Foot N/A 1.84 kg
10254494 N/A SMC® 1.96 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1L250-0200 N/A 2.5000 in N/A Foot N/A 1.96 kg
10254512 N/A SMC® 2.19 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1L250-0400 N/A 2.5000 in N/A Foot N/A 2.19 kg
10254663 N/A SMC® 4.04 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1L325-0300 N/A 3.2500 in N/A Foot N/A 4.04 kg
10254672 N/A SMC® 4.26 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1L325-0400 N/A 3.2500 in N/A Foot N/A 4.26 kg
10254810 N/A SMC® 4.82 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1L400-0100N N/A 4.0000 in N/A Foot N/A 4.82 kg
10254819 N/A SMC® 5.06 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1L400-0200-M9PZ N/A 4.0000 in N/A Foot N/A 5.06 kg
10254917 N/A SMC® 8.128 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1L500-0200 N/A N/A N/A 8.128 kg
Unit of Measure
« 11 12 13 14 15 »