Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Mounting Type |
Weight |
|---|---|---|---|---|---|
| 10258521 | N/A SMC® 10.972 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1X500-1000 | N/A | N/A | N/A 10.972 kg |
| 10258563 | N/A SMC® 15.386 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1X600-0400 | N/A | N/A | N/A 15.386 kg |
| 10247618 | N/A SMC® 6.654 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B500-0200N | N/A | N/A | N/A 6.654 kg |
| 10247625 | N/A SMC® 6.931 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B500-0300 | N/A | N/A | N/A 6.931 kg |
| 10247645 | N/A SMC® 7.761 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B500-0600 | N/A | N/A | N/A 7.761 kg |
| 10247670 | N/A SMC® 9.421 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B500-1200 | N/A | N/A | N/A 9.421 kg |
| 10247678 | N/A SMC® 9.975 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B500-1400 | N/A | N/A | N/A 9.975 kg |
| 10247820 | N/A SMC® 18.484 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B600-2400 | N/A | N/A | N/A 18.484 kg |
| 10247845 | N/A SMC® 18.039 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B800-0400 | N/A | N/A | N/A 18.039 kg |
| 10247856 | N/A SMC® 19.464 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B800-0800 | N/A | N/A | N/A 19.464 kg |
| 10248917 | N/A SMC® 1.68 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D200-0200-XC6 | N/A 2.0000 in | N/A Double Detachable Rear Clevis | N/A 1.68 kg |
| 10249035 | N/A SMC® 2.12 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D200-0600-XB5 | N/A 2.0000 in | N/A Double Detachable Rear Clevis | N/A 2.12 kg |
| 10249257 | N/A SMC® 1.99 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D250-0050 | N/A 2.5000 in | N/A Double Detachable Rear Clevis | N/A 1.99 kg |
| 10249306 | N/A SMC® 2.23 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D250-0250 | N/A 2.5000 in | N/A Double Detachable Rear Clevis | N/A 2.23 kg |
| 10249652 | N/A SMC® 4.39 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D325-0150 | N/A 3.2500 in | N/A Double Detachable Rear Clevis | N/A 4.39 kg |
| 10249977 | N/A SMC® 5.41 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D400-0100-M9PZ | N/A 4.0000 in | N/A Double Detachable Rear Clevis | N/A 5.41 kg |
| 10250002 | N/A SMC® 5.89 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D400-0300 | N/A 4.0000 in | N/A Double Detachable Rear Clevis | N/A 5.89 kg |
| 10250074 | N/A SMC® 7.1 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D400-0800-XC6 | N/A 4.0000 in | N/A Double Detachable Rear Clevis | N/A 7.1 kg |
| 10250229 | N/A SMC® 9.344 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D500-0300 | N/A | N/A | N/A 9.344 kg |
| 10250304 | N/A SMC® 13.494 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D500-1800 | N/A | N/A | N/A 13.494 kg |
| 10250333 | N/A SMC® 22.072 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D500-3600-XB5 | N/A | N/A | N/A 22.072 kg |
| 10250350 | N/A SMC® 15.266 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D600-0500 | N/A | N/A | N/A 15.266 kg |
| 10250366 | N/A SMC® 18.552 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D600-1400 | N/A | N/A | N/A 18.552 kg |
| 10250390 | N/A SMC® 26.585 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D600-3600 | N/A | N/A | N/A 26.585 kg |
| 10250407 | N/A SMC® 28.413 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D800-1000 | N/A | N/A | N/A 28.413 kg |