COMPANY HEADER
Print Back
SMC® Tie-Rod Air Cylinders
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Mounting Type

Weight

10255282 N/A SMC® 1.34 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1R200-0250 N/A 2.0000 in N/A Side Tapped N/A 1.34 kg
10255312 N/A SMC® 1.61 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1R200-0500N-XC6 N/A 2.0000 in N/A Side Tapped N/A 1.61 kg
10255524 N/A SMC® 2.03 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1R250-0500 N/A 2.5000 in N/A Side Tapped N/A 2.03 kg
10255532 N/A SMC® 2.14 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1R250-0600 N/A 2.5000 in N/A Side Tapped N/A 2.14 kg
10255852 N/A SMC® 5.46 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1R400-0800-XB5 N/A 4.0000 in N/A Side Tapped N/A 5.46 kg
10255956 N/A SMC® 7.761 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1R500-0600 N/A N/A N/A 7.761 kg
10255985 N/A SMC® 11.911 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1R600-0600 N/A N/A N/A 11.911 kg
10256083 N/A SMC® 0.89 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1S150-0200 N/A 1.5000 in N/A Side Lug N/A 0.89 kg
10256289 N/A SMC® 2.15 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1S200-1000 N/A 2.0000 in N/A Side Lug N/A 2.15 kg
10256391 N/A SMC® 2.03 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1S250-0500 N/A 2.5000 in N/A Side Lug N/A 2.03 kg
10256494 N/A SMC® 3.51 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1S325-0350 N/A 3.2500 in N/A Side Lug N/A 3.51 kg
10256520 N/A SMC® 4.5 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1S325-0800 N/A 3.2500 in N/A Side Lug N/A 4.5 kg
10256537 N/A SMC® 5.82 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1S325-1400 N/A 3.2500 in N/A Side Lug N/A 5.82 kg
10256979 N/A SMC® 13.34 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1T400-3000 N/A N/A N/A 13.34 kg
10256993 N/A SMC® 0.76 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1U150-0050 N/A 1.5000 in N/A Rod Trunnion N/A 0.76 kg
10257015 N/A SMC® 1.02 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1U150-0350 N/A 1.5000 in N/A Rod Trunnion N/A 1.02 kg
10257059 N/A SMC® 1.17 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1U200-0100N N/A 2.0000 in N/A Rod Trunnion N/A 1.17 kg
10257088 N/A SMC® 1.72 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1U200-0600 N/A 2.0000 in N/A Rod Trunnion N/A 1.72 kg
10237861 N/A SMC® 2.23 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D200-0700N N/A 2.0000 in N/A Double Detachable Rear Clevis N/A 2.23 kg
10237862 N/A SMC® 2.23 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D200-0700N-X130US N/A 2.0000 in N/A Double Detachable Rear Clevis N/A 2.23 kg
10238063 N/A SMC® 3.56 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D250-1400-XB5 N/A 2.5000 in N/A Double Detachable Rear Clevis N/A 3.56 kg
10238084 N/A SMC® 4.71 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D250-2400K N/A 2.5000 in N/A Double Detachable Rear Clevis N/A 4.71 kg
10238194 N/A SMC® 5.82 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D325-0800-XB6 N/A 3.2500 in N/A Double Detachable Rear Clevis N/A 5.82 kg
10238379 N/A SMC® 7.58 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D400-1000-XB5 N/A 4.0000 in N/A Double Detachable Rear Clevis N/A 7.58 kg
10238515 N/A SMC® 9.603 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D500-0400 N/A N/A N/A 9.603 kg
Unit of Measure
« 11 12 13 14 15 »