COMPANY HEADER
Print Back
SMC® Tie-Rod Air Cylinders
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Mounting Type

Weight

04571175 N/A SMC® 1.41 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KB150-0800 N/A 1.5000 in N/A Basic N/A 1.41 kg
05626278 N/A SMC® 7.58 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X400-1000 N/A 4.0000 in N/A Double Rear Clevis N/A 7.58 kg
03052275 N/A SMC® 1.48 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KF150-0500 N/A 1.5000 in N/A Front Flange N/A 1.48 kg
05355764 N/A SMC® 0.8 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KB150-0100 N/A 1.5000 in N/A Basic N/A 0.8 kg
04571198 N/A SMC® 2.37 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KR200-1200 N/A 2.0000 in N/A Side Tapped N/A 2.37 kg
04570995 N/A SMC® 1.67 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F200-0200-XB5 N/A 2.0000 in N/A Front Flange N/A 1.67 kg
10385546 N/A SMC® 2.28 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D250-0300-XC6 N/A 2.5000 in N/A Double Detachable Rear Clevis N/A 2.28 kg
10385952 N/A SMC® 5.41 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1F400-0050N-XB6 N/A 4.0000 in N/A Front Flange N/A 5.41 kg
10386512 N/A SMC® 1.96 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1L250-0200N-XB5 N/A 2.5000 in N/A Foot N/A 1.96 kg
10386966 N/A SMC® Tie-Rod Air Cylinder N/A NCA1T325-0500 N/A N/A N/A
10257611 N/A SMC® 2.31 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1WL250-0500 N/A 2.5000 in N/A Foot N/A 2.31 kg
10257787 N/A SMC® 1.54 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X150-0600N-X130US N/A 1.5000 in N/A Double Rear Clevis N/A 1.54 kg
10257866 N/A SMC® 1.63 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X200-0150 N/A 2.0000 in N/A Double Rear Clevis N/A 1.63 kg
10258357 N/A SMC® 5.89 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X400-0300 N/A 4.0000 in N/A Double Rear Clevis N/A 5.89 kg
10258534 N/A SMC® 13.186 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X500-1800 N/A N/A N/A 13.186 kg
10258562 N/A SMC® 15.021 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X600-0300 N/A N/A N/A 15.021 kg
10247616 N/A SMC® 6.654 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1B500-0200 N/A N/A N/A 6.654 kg
10247654 N/A SMC® 8.314 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1B500-0800 N/A N/A N/A 8.314 kg
10247662 N/A SMC® 8.868 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1B500-1000 N/A N/A N/A 8.868 kg
10247747 N/A SMC® 11.546 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1B600-0500 N/A N/A N/A 11.546 kg
10247764 N/A SMC® 12.642 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1B600-0800 N/A N/A N/A 12.642 kg
10247842 N/A SMC® 17.683 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1B800-0300 N/A N/A N/A 17.683 kg
10248139 N/A SMC® 1.79 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1C200-0300 N/A 2.0000 in N/A Single Detachable Rear Clevis N/A 1.79 kg
10248266 N/A SMC® 2.4 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1C250-0400 N/A 2.5000 in N/A Single Detachable Rear Clevis N/A 2.4 kg
10249266 N/A SMC® 2.05 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1D250-0100-M9PVZ N/A 2.5000 in N/A Double Detachable Rear Clevis N/A 2.05 kg
Unit of Measure
 1 2 3 4 5 »