Item # |
Item Name |
Bore Diameter |
Mounting Type |
Piston Action |
Weight |
|---|---|---|---|---|---|
| 09714572 | N/A SMC® NCG Series Round Body Cylinder | N/A | N/A | N/A Double-Acting | N/A 1.026 kg |
| 09674453 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Front trunnions style | N/A Double-Acting | N/A 0.74 kg |
| 09669495 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Basic style | N/A Double-Acting | N/A 2.68 kg |
| 09660140 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Axial foot style | N/A Double-Acting | N/A 0.87 kg |
| 09674170 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Axial foot style | N/A Double-Acting | N/A 0.95 kg |
| 09674869 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Rear trunnions style | N/A Double-Acting | N/A 2.04 kg |
| 09683548 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Basic style | N/A Double-Acting | N/A 0.35 kg |
| 09682749 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 63 mm | N/A Front trunnions style | N/A Double-Acting | N/A 1.99 kg |
| 09669318 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Basic style | N/A Double-Acting | N/A 0.73 kg |
| 09660111 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Basic style | N/A Double-Acting | N/A 1.93 kg |
| 09670628 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Double Clevis style | N/A Double-Acting | N/A 1.86 kg |
| 09017913 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Rear trunnions style | N/A Double-Acting | N/A 0.67 kg |
| 09682716 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 20 mm | N/A Single Clevis style | N/A Single Acting | N/A 0.21 kg |
| 09669475 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Basic style | N/A Double-Acting | N/A 1.78 kg |
| 09660150 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Basic style | N/A Double-Acting | N/A 2.81 kg |
| 09662919 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Front flange style | N/A Double-Acting | N/A 1.23 kg |
| 09669808 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 63 mm | N/A Basic style | N/A Double-Acting | N/A 3.15 kg |
| 09673836 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Single Clevis style | N/A Double-Acting | N/A 1.39 kg |
| 09670105 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Rear flange style | N/A Double-Acting | N/A 0.78 kg |
| 09674053 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Axial foot style | N/A Double-Acting | N/A 1.85 kg |
| 08801702 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Basic style | N/A Double-Acting | N/A 0.37 kg |
| 08036365 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Front flange style | N/A Double-Acting | N/A 2.24 kg |
| 09669888 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 20 mm | N/A Axial foot style | N/A Double-Acting | N/A 0.32 kg |
| 09674359 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Axial foot style | N/A Double-Acting | N/A 1.47 kg |
| 09670430 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 63 mm | N/A Axial foot style | N/A Double-Acting | N/A 3.87 kg |