Item # |
Item Name |
Bore Diameter |
Mounting Type |
Piston Action |
Weight |
|---|---|---|---|---|---|
| 09674719 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Double Clevis style | N/A Double Acting | N/A 0.68 kg |
| 09670336 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Axial foot style | N/A Double Acting | N/A 1.23 kg |
| 09669490 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Basic style | N/A Double Acting | N/A 2.38 kg |
| 09669480 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Basic style | N/A Double Acting | N/A 2.08 kg |
| 09660900 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Axial foot style | N/A Double Acting | N/A 1.38 kg |
| 09674016 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Axial foot style | N/A Double Acting | N/A 1.55 kg |
| 09669989 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Axial foot style | N/A Double Acting | N/A 2.6 kg |
| 09670109 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Rear flange style | N/A Double Acting | N/A 1.53 kg |
| 09669479 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Basic style | N/A Double Acting | N/A 1.93 kg |
| 09673567 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Basic style | N/A Double Acting | N/A 2.34 kg |
| 09673979 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Front flange style | N/A Double Acting | N/A 1.38 kg |
| 09673745 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Basic style | N/A Double Acting | N/A 1.21 kg |
| 09674135 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Axial foot style | N/A Double Acting | N/A 0.71 kg |
| 09669339 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 20 mm | N/A Basic style | N/A Double Acting | N/A 0.26 kg |
| 09669993 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 20 mm | N/A Single Clevis style | N/A Double Acting | N/A 0.21 kg |
| 09674008 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 20 mm | N/A Axial foot style | N/A Double Acting | N/A 0.37 kg |
| 09670407 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Rear trunnion style | N/A Double Acting | N/A 1.6 kg |
| 09676827 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Basic style | N/A Double Acting | N/A 0.35 kg |
| 09676591 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Front flange style | N/A Double Acting | N/A 1.21 kg |
| 09674151 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Axial foot style | N/A Double Acting | N/A 1.25 kg |
| 09677376 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Basic style | N/A Double Acting | N/A 0.72 kg |
| 09670253 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 63 mm | N/A Axial foot style | N/A Double Acting | N/A 2.86 kg |
| 07677337 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Front flange style | N/A Double Acting | N/A 1.33 kg |
| 09669939 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Front trunnion style | N/A Double Acting | N/A 1.6 kg |
| 09673838 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Single Clevis style | N/A Double Acting | N/A 0.97 kg |