Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Mounting Type |
Weight |
|---|---|---|---|---|---|
| 10255997 | N/A SMC® 13.372 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1R600-1000 | N/A | N/A | N/A 13.372 kg |
| 10256510 | N/A SMC® 4.06 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1S325-0600 | N/A 3.2500 in | N/A Side Lug | N/A 4.06 kg |
| 10256683 | N/A SMC® 18.978 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1S800-0200 | N/A | N/A | N/A 18.978 kg |
| 10256828 | N/A SMC® 4.11 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1T250-1400 | N/A 2.5000 in | N/A Center Trunnion | N/A 4.11 kg |
| 10256836 | N/A SMC® 4.35 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1T250-1600 | N/A 2.5000 in | N/A Center Trunnion | N/A 4.35 kg |
| 10237971 | N/A SMC® 2.17 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1D250-0200H | N/A 2.5000 in | N/A Double Detachable Rear Clevis | N/A 2.17 kg |
| 10238352 | N/A SMC® 6.86 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1D400-0700N | N/A 4.0000 in | N/A Double Detachable Rear Clevis | N/A 6.86 kg |
| 10238518 | N/A SMC® 9.879 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1D500-0500 | N/A | N/A | N/A 9.879 kg |
| 10238551 | N/A SMC® 11.816 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1D500-1200 | N/A | N/A | N/A 11.816 kg |
| 10238584 | N/A SMC® 15.136 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1D500-2400 | N/A | N/A | N/A 15.136 kg |
| 10239982 | N/A SMC® 1.28 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1KB200-0200 | N/A 2.0000 in | N/A Basic | N/A 1.28 kg |
| 10240335 | N/A SMC® 1.51 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1L200-0200N-XB6 | N/A 2.0000 in | N/A Foot | N/A 1.51 kg |
| 10240487 | N/A SMC® 4.48 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1L325-0500 | N/A 3.2500 in | N/A Foot | N/A 4.48 kg |
| 10240557 | N/A SMC® 5.79 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1L400-0500 | N/A 4.0000 in | N/A Foot | N/A 5.79 kg |
| 10241040 | N/A SMC® 4.74 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1R400-0500 | N/A 4.0000 in | N/A Side Tapped | N/A 4.74 kg |
| 10235326 | N/A SMC® 1.74 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1B250-0250N | N/A 2.5000 in | N/A Basic | N/A 1.74 kg |
| 10242281 | N/A SMC® 2.05 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1X250-0100 | N/A 2.5000 in | N/A Double Rear Clevis | N/A 2.05 kg |
| 10242411 | N/A SMC® 4.94 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1X325-0400-XB5 | N/A 3.2500 in | N/A Double Rear Clevis | N/A 4.94 kg |
| 10242617 | N/A SMC® Tie-Rod Air Cylinder | N/A NCA1X400-2400 | N/A 4.0000 in | N/A Double Rear Clevis | N/A 24.13 lb |
| 10242649 | N/A SMC® 8.602 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1X500-0150 | N/A | N/A | N/A 8.602 kg |
| 10242655 | N/A SMC® 9.017 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1X500-0300 | N/A | N/A | N/A 9.017 kg |
| 10242759 | N/A SMC® 18.284 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1X600-1200 | N/A | N/A | N/A 18.284 kg |
| 10236523 | N/A SMC® 5.94 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1B400-1000-XC6 | N/A 4.0000 in | N/A Basic | N/A 5.94 kg |
| 10244956 | N/A SMC® 1.5 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B200-0400-M9PSAPC | N/A 2.0000 in | N/A Basic | N/A 1.5 kg |
| 10245718 | N/A SMC® 1.79 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B250-0300-XC22 | N/A 2.5000 in | N/A Basic | N/A 1.79 kg |