Item # |
Item Name |
Base Speed |
Enclosure Type |
Frame Material |
Frame Size |
|---|---|---|---|---|---|
| 00538064 | N/A Nidec 1-1/2 Horsepower (hp) Power Close Coupled Pump Motor | N/A 3505 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Steel | N/A 143JM |
| 02898543 | N/A Nidec 2 Horsepower (hp) Power Close Coupled Pump Motor | N/A 2860 rpm3495 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 145JM |
| 02898567 | N/A Nidec 1-1/2 Horsepower (hp) Power Close Coupled Pump Motor | N/A 2860 rpm3495 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 143JM |
| 02898581 | N/A Nidec 40 Horsepower (hp) Power Close Coupled Pump Motor | N/A 3555 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 286JP |
| 02898889 | N/A Nidec 30 Horsepower (hp) Power Close Coupled Pump Motor | N/A 3560 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Cast Iron | N/A 286JM |
| 02899398 | N/A Nidec 10 Horsepower (hp) Power Close Coupled Pump Motor | N/A 3520 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Aluminum | N/A 215JM |
| 02899399 | N/A Nidec 10 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1760 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Aluminum | N/A 215JM |
| 02899401 | N/A Nidec 15 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1775 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Aluminum | N/A 254JM |
| 02899407 | N/A Nidec 20 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1770 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Aluminum | N/A 256JM |
| 02899420 | N/A Nidec 3 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1765 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Aluminum | N/A 182JM |
| 02899426 | N/A Nidec 5 Horsepower (hp) Power Close Coupled Pump Motor | N/A 3525 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Aluminum | N/A 184JM |
| 02899428 | N/A Nidec 5 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1755 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Aluminum | N/A 184JM |
| 02899436 | N/A Nidec 7-1/2 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1765 rpm | N/A Totally Enclosed Fan Cooled (TEFC) | N/A Aluminum | N/A 213JM |
| 04384986 | N/A Nidec 10 Horsepower (hp) Power Close Coupled Pump Motor | N/A 3500 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 215JM |
| 04384987 | N/A Nidec 10 Horsepower (hp) Power Close Coupled Pump Motor | N/A 3500 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 215JP |
| 04384988 | N/A Nidec 10 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1740 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 215JM |
| 04384989 | N/A Nidec 10 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1740 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 215JP |
| 04384990 | N/A Nidec 10 Horsepower (hp) Power Close Coupled Pump Motor | N/A 3505 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 213JM |
| 04384998 | N/A Nidec 20 Horsepower (hp) Power Close Coupled Pump Motor | N/A 3540 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 254JM |
| 04384999 | N/A Nidec 20 Horsepower (hp) Power Close Coupled Pump Motor | N/A 3540 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 254JP |
| 04385005 | N/A Nidec 2 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1730 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 182JM |
| 04385011 | N/A Nidec 3 Horsepower (hp) Power Close Coupled Pump Motor | N/A 3500 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 182JM |
| 04385013 | N/A Nidec 3 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1735 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 184JM |
| 04385014 | N/A Nidec 3 Horsepower (hp) Power Close Coupled Pump Motor | N/A 1735 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 184JP |
| 04385020 | N/A Nidec 5 Horsepower (hp) Power Close Coupled Pump Motor | N/A 3520 rpm | N/A Open Drip-Proof (ODP) | N/A Steel | N/A 184JM |