COMPANY HEADER
Print Back
Nidec Fire Pump Motors
Unit of Measure
1 2 

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

02477540 N/A Nidec 1480 and 1785 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 1480 rpm1785 rpm N/A Cast Iron N/A 404TS N/A 4
02477542 N/A Nidec 2965 and 3565 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 2965 rpm3565 rpm N/A Cast Iron N/A 404TS N/A 2
02477544 N/A Nidec 1485 and 1780 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 1485 rpm1780 rpm N/A Cast Iron N/A 405TS N/A 4
02477546 N/A Nidec 2960 and 3560 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 2960 rpm3560 rpm N/A Cast Iron N/A 405TS N/A 2
02477554 N/A Nidec 2940 and 3530 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 2940 rpm3530 rpm N/A Steel N/A 254T N/A 2
02477562 N/A Nidec 1475 and 1775 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 1475 rpm1775 rpm N/A Steel N/A 284TS N/A 4
02477564 N/A Nidec 2960 and 3560 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 2960 rpm3560 rpm N/A Steel N/A 284TS N/A 2
02477566 N/A Nidec 1470 and 1775 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 1470 rpm1775 rpm N/A Steel N/A 286TS N/A 4
02477569 N/A Nidec 3550 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 3550 rpm N/A Steel N/A 286TS N/A 2
02477570 N/A Nidec 1480 and 1780 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 1480 rpm1780 rpm N/A Steel N/A 324TS N/A 4
02477572 N/A Nidec 2960 and 3555 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 2960 rpm3555 rpm N/A Steel N/A 324TS N/A 2
02477575 N/A Nidec 1480 and 1775 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 1480 rpm1775 rpm N/A Cast Iron N/A 326TS N/A 4
02477577 N/A Nidec 2960 and 3550 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 2960 rpm3550 rpm N/A Cast Iron N/A 326TS N/A 2
04385088 N/A Nidec 3495 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 3495 rpm N/A Steel N/A 215JP N/A 2
04385097 N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 3560 rpm N/A Steel N/A 284JP N/A 2
04385100 N/A Nidec 3550 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 3550 rpm N/A Steel N/A 286JP N/A 2
04385103 N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 3560 rpm N/A Steel N/A 324JP N/A 2
04385106 N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 3560 rpm N/A Steel N/A 326JP N/A 2
04600739 N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 1775 rpm N/A Steel N/A 284TS N/A 4
04600740 N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 3565 rpm N/A Steel N/A 284TS N/A 2
04600741 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 1780 rpm N/A Steel N/A 286TS N/A 4
04600742 N/A Nidec 3555 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 3555 rpm N/A Steel N/A 286TS N/A 2
04600743 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 1780 rpm N/A Steel N/A 324TS N/A 4
04600744 N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 3560 rpm N/A Steel N/A 324TS N/A 2
04600745 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Fire Pump Motor N/A 1780 rpm N/A Cast Iron N/A 326TS N/A 4
Unit of Measure
1 2