Item # |
Item Name |
Base Speed |
Frame Size |
Power for 4 Poles |
Number of Poles |
|---|---|---|---|---|---|
| 02779398 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor | N/A 1775 rpm | N/A 365TP | N/A 75 hp | N/A 4 |
| 02898966 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor | N/A 1780 rpm | N/A 364TP | N/A 60 hp | N/A 4 |
| 02898983 | N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor | N/A 1765 rpm | N/A 215P | N/A 3 hp | N/A 4 |
| 02898984 | N/A Nidec 3550 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor | N/A 3550 rpm | N/A 215P | N/A | N/A 2 |
| 06851266 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor | N/A 1785 rpm | N/A 364TP | N/A 60 hp | N/A 4 |
| 06851267 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor | N/A 1780 rpm | N/A 365TP | N/A 75 hp | N/A 4 |
| 06851269 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor | N/A 1785 rpm | N/A 404TP | N/A 100 hp | N/A 4 |
| 06851270 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor | N/A 1785 rpm | N/A 404TP | N/A 100 hp | N/A 4 |
| 06851276 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor | N/A 1780 rpm | N/A 324TP | N/A 40 hp | N/A 4 |
| 06851277 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor | N/A 1780 rpm | N/A 326TPH | N/A 50 hp | N/A 4 |
| 06851278 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor | N/A 1780 rpm | N/A 326TP | N/A 50 hp | N/A 4 |
| 06851340 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor | N/A 1785 rpm | N/A 405TP | N/A 125 hp | N/A 4 |
| 06851342 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor | N/A 1780 rpm | N/A H444TP | N/A 150 hp | N/A 4 |
| 06926042 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor | N/A 1780 rpm | N/A 326TP | N/A | N/A 4 |