Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 06191324 | N/A NTN 60 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6032C3 | N/A 160 mm | N/A 240 mm | N/A 38 mm |
| 00135787 | N/A NTN 60 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6032LLU | N/A 160 mm | N/A 240 mm | N/A 38 mm |
| 02282123 | N/A NTN 60 Series 170 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6034L1C3 | N/A 170 mm | N/A 260 mm | N/A 42 mm |
| 04408742 | N/A NTN 60 Series 190 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6038 | N/A 190 mm | N/A 290 mm | N/A 46 mm |
| 05336506 | N/A NTN 60 Series 190 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6038ZZC3 | N/A 190 mm | N/A 290 mm | N/A 46 mm |
| 01603791 | N/A NTN 60 Series 220 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6044 | N/A 220 mm | N/A 340 mm | N/A 56 mm |
| 02282124 | N/A NTN 60 Series 220 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6044L1C3 | N/A 220 mm | N/A 340 mm | N/A 56 mm |
| 03466460 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6208L1CC4P5 | N/A 40 mm | N/A 80 mm | N/A 18 mm |
| 02247743 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6208LLBC3/EM | N/A 40 mm | N/A 80 mm | N/A 18 mm |
| 02282187 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6208LLBNR | N/A 40 mm | N/A 80 mm | N/A 18 mm |
| 00053711 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6208LLUC2 | N/A 40 mm | N/A 80 mm | N/A 18 mm |
| 00053677 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6208LLUC3/EM | N/A 40 mm | N/A 80 mm | N/A 18 mm |
| 04544627 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6208LUC3 | N/A 40 mm | N/A 80 mm | N/A 18 mm |
| 02138729 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6208NR | N/A 40 mm | N/A 80 mm | N/A 18 mm |
| 02138732 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6208Z | N/A 40 mm | N/A 80 mm | N/A 18 mm |
| 02138733 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6208ZNR | N/A 40 mm | N/A 80 mm | N/A 18 mm |
| 02138734 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6209 | N/A 45 mm | N/A 85 mm | N/A 19 mm |
| 05982879 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6209FT150 | N/A 45 mm | N/A 85 mm | N/A 19 mm |
| 05982880 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6209HT200 | N/A 45 mm | N/A 85 mm | N/A 19 mm |
| 02247744 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6209LLBC3/EM | N/A 45 mm | N/A 85 mm | N/A 19 mm |
| 02138838 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6209LLUNR | N/A 45 mm | N/A 85 mm | N/A 19 mm |
| 00053970 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6209LLUNRC3 | N/A 45 mm | N/A 85 mm | N/A 19 mm |
| 02138736 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6209LU | N/A 45 mm | N/A 85 mm | N/A 19 mm |
| 02138564 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6209Z | N/A 45 mm | N/A 85 mm | N/A 19 mm |
| 02138737 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6209ZNR | N/A 45 mm | N/A 85 mm | N/A 19 mm |