COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
« 36 37 38 39 40 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02287978 N/A NTN R Series 1.0000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R16LLUC3 N/A 1.0000 in N/A 2.0000 in N/A 0.5000 in
00039307 N/A NTN R Series 1.1250 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R18LLU N/A 1.1250 in N/A 2.1250 in N/A 0.5000 in
00038157 N/A NTN R Series 0.1250 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R2 N/A 0.1250 in N/A 0.3750 in N/A 0.1562 in
06237105 N/A NTN R Series 1.2500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R20LLBC3 N/A 1.2500 in N/A 2.2500 in N/A 0.5000 in
00038297 N/A NTN R Series 0.1875 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R3 N/A 0.1875 in N/A 0.50 in N/A 0.1562 in
00038414 N/A NTN R Series 0.2500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R4 N/A 0.2500 in N/A 0.6250 in N/A 0.1960 in
04435871 N/A NTN R Series 0.2500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R4LLB N/A 0.2500 in N/A 0.6250 in N/A 0.1960 in
00038681 N/A NTN R Series 0.3750 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R6Z N/A 0.3750 in N/A 0.8750 in N/A 0.2812 in
00038871 N/A NTN R Series 0.5000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R8C3 N/A 0.5000 in N/A 1.1250 in N/A 0.3125 in
00038883 N/A NTN R Series 0.5000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R8ZC3 N/A 0.5000 in N/A 1.1250 in N/A 0.3125 in
00038264 N/A NTN R Series 0.1250 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A RA2ZZ N/A 0.1250 in N/A 0.50 in N/A 0.1719 in
00038609 N/A NTN R Series 0.2500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A RA4ZZ N/A 0.2500 in N/A 0.75 in N/A 0.2812 in
00040708 N/A NTN TMB2 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A TMB208 N/A 40 mm N/A 80 mm N/A 18 mm
06254563 N/A NTN TMB2 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A TMB208ZZ N/A 40 mm N/A 80 mm N/A 18 mm
05396561 N/A NTN TMB2 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A TMB212 N/A 60 mm N/A 110 mm N/A 22 mm
00041179 N/A NTN TMB2 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A TMB219Z N/A 95 mm N/A 170 mm N/A 32 mm
00041232 N/A NTN TMB2 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A TMB222 N/A 110 mm N/A 200 mm N/A 38 mm
03142715 N/A NTN TMB3 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A TMB307ZC3 N/A 35 mm N/A 80 mm N/A 21 mm
05573617 N/A NTN TMB3 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A TMB310ZC3 N/A 50 mm N/A 110 mm N/A 27 mm
03664050 N/A NTN TMB3 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A TMB312C3 N/A 60 mm N/A 130 mm N/A 31 mm
03537338 N/A NTN TMB3 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A TMB316ZC3 N/A 80 mm N/A 170 mm N/A 39 mm
00041869 N/A NTN TMB3 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A TMB318Z N/A 90 mm N/A 190 mm N/A 43 mm
05227310 N/A NTN TMB3 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A TMB318ZC3 N/A 90 mm N/A 190 mm N/A 43 mm
00041903 N/A NTN TMB3 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A TMB322 N/A 110 mm N/A 240 mm N/A 50 mm
04392651 N/A NTN TS3 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A TS3-6307LLUA1C3/4M N/A 35 mm N/A 80 mm N/A 21 mm
Unit of Measure
« 36 37 38 39 40