COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

06191324 N/A NTN 60 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6032C3 N/A 160 mm N/A 240 mm N/A 38 mm
00135787 N/A NTN 60 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6032LLU N/A 160 mm N/A 240 mm N/A 38 mm
02282123 N/A NTN 60 Series 170 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6034L1C3 N/A 170 mm N/A 260 mm N/A 42 mm
04408742 N/A NTN 60 Series 190 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6038 N/A 190 mm N/A 290 mm N/A 46 mm
05336506 N/A NTN 60 Series 190 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6038ZZC3 N/A 190 mm N/A 290 mm N/A 46 mm
01603791 N/A NTN 60 Series 220 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6044 N/A 220 mm N/A 340 mm N/A 56 mm
02282124 N/A NTN 60 Series 220 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6044L1C3 N/A 220 mm N/A 340 mm N/A 56 mm
03466460 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208L1CC4P5 N/A 40 mm N/A 80 mm N/A 18 mm
02247743 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208LLBC3/EM N/A 40 mm N/A 80 mm N/A 18 mm
02282187 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208LLBNR N/A 40 mm N/A 80 mm N/A 18 mm
00053711 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208LLUC2 N/A 40 mm N/A 80 mm N/A 18 mm
00053677 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208LLUC3/EM N/A 40 mm N/A 80 mm N/A 18 mm
04544627 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208LUC3 N/A 40 mm N/A 80 mm N/A 18 mm
02138729 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208NR N/A 40 mm N/A 80 mm N/A 18 mm
02138732 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208Z N/A 40 mm N/A 80 mm N/A 18 mm
02138733 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208ZNR N/A 40 mm N/A 80 mm N/A 18 mm
02138734 N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6209 N/A 45 mm N/A 85 mm N/A 19 mm
05982879 N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6209FT150 N/A 45 mm N/A 85 mm N/A 19 mm
05982880 N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6209HT200 N/A 45 mm N/A 85 mm N/A 19 mm
02247744 N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6209LLBC3/EM N/A 45 mm N/A 85 mm N/A 19 mm
02138838 N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6209LLUNR N/A 45 mm N/A 85 mm N/A 19 mm
00053970 N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6209LLUNRC3 N/A 45 mm N/A 85 mm N/A 19 mm
02138736 N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6209LU N/A 45 mm N/A 85 mm N/A 19 mm
02138564 N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6209Z N/A 45 mm N/A 85 mm N/A 19 mm
02138737 N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6209ZNR N/A 45 mm N/A 85 mm N/A 19 mm
Unit of Measure
« 21 22 23 24 25 »