Item # |
Item Name |
Bore Diameter |
Closure Type |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00106276 | N/A Nice® (RBC®) 1600 Series 1.6250 Inch (in) Outside Diameter Radial/Deep Groove Ball Bearing | N/A 0.7500 in | N/A Double Shielded | N/A 1.6250 in | N/A 0.5000 in |
| 00106957 | N/A Nice® (RBC®) 3000 Series 1.7500 Inch (in) Outside Diameter Radial/Deep Groove Ball Bearing | N/A 0.6250 in | N/A Double Sealed | N/A 1.75 in | N/A 0.5000 in |
| 02992909 | N/A Nice® (RBC®) 1600 Series 1.1250 Inch (in) Outside Diameter Radial/Deep Groove Ball Bearing | N/A 0.5000 in | N/A Double Sealed | N/A 1.1250 in | N/A 0.3750 in |
| 03002936 | N/A Nice® (RBC®) 1600 Series 2.0000 Inch (in) Outside Diameter Radial/Deep Groove Ball Bearing | N/A 0.7500 in | N/A Double Sealed | N/A 2.0000 in | N/A 0.5625 in |
| 02669372 | N/A Nice® (RBC®) 24 Millimeter (mm) Outside Diameter Radial/Deep Groove Ball Bearing | N/A 12 mm | N/A Open | N/A 24 mm | N/A 6 mm |
| 02669373 | N/A Nice® (RBC®) 28 Millimeter (mm) Outside Diameter Radial/Deep Groove Ball Bearing | N/A 15 mm | N/A Open | N/A 28 mm | N/A 8 mm |
| 00038672 | N/A Nice® (RBC®) 2.0000 Inch (in) Outside Diameter Radial/Deep Groove Ball Bearing | N/A 1.00 in | N/A Double Sealed | N/A 2.0000 in | N/A 0.7500 in |