Item # |
Item Name |
Clamp Material |
Clamp Style |
Clamp Type |
Pipe Size |
|---|---|---|---|---|---|
| 01457740 | N/A Behringer 1 Inch (in) Size Standard Duty Pipe Clamp | N/A Polypropylene | N/A Standard Duty Pipe Clamp | N/A Pipe Clamp - Standard | N/A 1 in |
| 01457760 | N/A Behringer 1/4 Inch (in) Size Standard Duty Pipe Clamp | N/A Polypropylene | N/A Standard Duty Pipe Clamp | N/A Pipe Clamp - Standard | N/A 1/4 in |
| 01457762 | N/A Behringer 3/8 Inch (in) Size Standard Duty Pipe Clamp | N/A Polypropylene | N/A Standard Duty Pipe Clamp | N/A Pipe Clamp - Standard | N/A 3/8 in |
| 01457764 | N/A Behringer 1/2 Inch (in) Size Standard Duty Pipe Clamp | N/A Polypropylene | N/A Standard Duty Pipe Clamp | N/A Pipe Clamp - Standard | N/A 1/2 in |
| 01457770 | N/A Behringer 1-1/4 Inch (in) Size Standard Duty Pipe Clamp | N/A Polypropylene | N/A Standard Duty Pipe Clamp | N/A Pipe Clamp - Standard | N/A 1-1/4 in |
| 01457771 | N/A Behringer 1-1/2 Inch (in) Size Standard Duty Pipe Clamp | N/A Polypropylene | N/A Standard Duty Pipe Clamp | N/A Pipe Clamp - Standard | N/A 1-1/2 in |
| 01479556 | N/A Behringer 2 Inch (in) Size Standard Duty Pipe Clamp | N/A Polypropylene | N/A Standard Duty Pipe Clamp | N/A Pipe Clamp - Standard | N/A 2 in |