Item # |
Item Name |
Chain Number |
Chain Pitch Size |
Measurement Standard |
Series |
|---|---|---|---|---|---|
| 06110054 | N/A Tsubaki (UST) 1-1/2 Inch (in) Pitch Size Roller Chain | N/A 120 | N/A 1-1/2 in | N/A Imperial | N/A Heavy |
| 06527110 | N/A Tsubaki (UST) 1/2 Inch (in) Pitch Size Roller Chain | N/A 08B | N/A 1/2 in | N/A Metric | N/A British Standard |
| 05554737 | N/A Tsubaki (UST) 1/2 Inch (in) Pitch Size Roller Chain | N/A 08B | N/A 1/2 in | N/A Metric | N/A British Standard-Gripper |
| 03231754 | N/A Tsubaki (UST) 5/8 Inch (in) Pitch Size Roller Chain | N/A 10B | N/A 5/8 in | N/A Metric | N/A British Standard |