Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 02498768 | N/A FAG (Schaeffler) 12 Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 100 mm | N/A 70000 N | N/A 34 mm | N/A 180 mm |
| 00129330 | N/A FAG (Schaeffler) 23 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 30 mm | N/A 21700 N | N/A 27 mm | N/A 72 mm |
| 00140375 | N/A FAG (Schaeffler) 22 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 95 mm | N/A 84000 N | N/A 43 mm | N/A 170 mm |
| 00043524 | N/A FAG (Schaeffler) 23 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 60 mm | N/A 89000 N | N/A | N/A 130 mm |
| 00129336 | N/A FAG (Schaeffler) 23 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 35 mm | N/A 25500 N | N/A | N/A 80 mm |
| 06603385 | N/A FAG (Schaeffler) 13 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 60 mm | N/A 58000 N | N/A | N/A 130 mm |
| 06603429 | N/A FAG (Schaeffler) 22 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 25 mm | N/A 17300 N | N/A | N/A 52 mm |
| 06603430 | N/A FAG (Schaeffler) 22 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 30 mm | N/A 26000 N | N/A | N/A 62 mm |
| 06603431 | N/A FAG (Schaeffler) 22 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 40 mm | N/A 19400 N | N/A | N/A 80 mm |
| 06603484 | N/A FAG (Schaeffler) 23 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 55 mm | N/A 77000 N | N/A | N/A 120 mm |
| 02296442 | N/A FAG (Schaeffler) 112 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 40 mm | N/A 19400 N | N/A 18 mm | N/A 80 mm |