Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02108979 | N/A NTN 22 Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2213C3 | N/A 65 mm | N/A 120 mm | N/A 31 mm |
| 02108980 | N/A NTN 22K Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2213K | N/A 65 mm | N/A 120 mm | N/A 31 mm |
| 03061663 | N/A NTN 22K Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2215K | N/A 75 mm | N/A 130 mm | N/A 31 mm |
| 06220608 | N/A NTN 22K Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2216KC3 | N/A 80 mm | N/A 140 mm | N/A 33 mm |
| 02109053 | N/A NTN 22 Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2217 | N/A 85 mm | N/A 150 mm | N/A 36 mm |
| 02288665 | N/A NTN 22K Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2217K | N/A 85 mm | N/A 150 mm | N/A 36 mm |
| 05165151 | N/A NTN 22K Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2217KC3 | N/A 85 mm | N/A 150 mm | N/A 36 mm |
| 02288696 | N/A NTN 22 Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2218C3 | N/A 90 mm | N/A 160 mm | N/A 40 mm |
| 02151085 | N/A NTN 22K Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2218K | N/A 90 mm | N/A 160 mm | N/A 40 mm |
| 02288697 | N/A NTN 22 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2219 | N/A 95 mm | N/A 170 mm | N/A 43 mm |
| 02280848 | N/A NTN 22K Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2220K | N/A 100 mm | N/A 180 mm | N/A 46 mm |
| 02280882 | N/A NTN 22K Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2220KC3 | N/A 100 mm | N/A 180 mm | N/A 46 mm |
| 02108982 | N/A NTN 23 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2305 | N/A 25 mm | N/A 62 mm | N/A 24 mm |
| 04408747 | N/A NTN 23 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2305C3 | N/A 25 mm | N/A 62 mm | N/A 24 mm |
| 01447725 | N/A NTN 23 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2306 | N/A 30 mm | N/A 72 mm | N/A 27 mm |
| 02280884 | N/A NTN 23K Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2306KC3 | N/A 30 mm | N/A 72 mm | N/A 27 mm |
| 02107690 | N/A NTN 23K Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2307KC3 | N/A 35 mm | N/A 80 mm | N/A 31 mm |
| 02280850 | N/A NTN 23K Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2308SKC3 | N/A 40 mm | N/A 90 mm | N/A 33 mm |
| 05899161 | N/A NTN 23 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2309L1C3 | N/A 45 mm | N/A 100 mm | N/A 36 mm |
| 02280702 | N/A NTN 23 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2310C3 | N/A 50 mm | N/A 110 mm | N/A 40 mm |
| 01447729 | N/A NTN 23 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2312 | N/A 60 mm | N/A 130 mm | N/A 46 mm |
| 02107684 | N/A NTN 23K Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2313K | N/A 65 mm | N/A 140 mm | N/A 48 mm |
| 02109058 | N/A NTN 23K Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2315K | N/A 75 mm | N/A 160 mm | N/A 55 mm |
| 02288388 | N/A NTN 23 Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2316L1 | N/A 80 mm | N/A 170 mm | N/A 58 mm |
| 02280703 | N/A NTN 23K Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2317K | N/A 85 mm | N/A 180 mm | N/A 60 mm |