Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Number of Poles |
|---|---|---|---|---|---|
| 02899362 | N/A Nidec 5 Horsepower (hp) Power General Purpose Motor | N/A 1170 rpm | N/A Aluminum | N/A 215TC | N/A 6 |
| 02899258 | N/A Nidec 10 Horsepower (hp) Power General Purpose Motor | N/A 2865 rpm3510 rpm | N/A Aluminum | N/A 215TC | N/A 2 |
| 04601409 | N/A Nidec 1 Horsepower (hp) Power General Purpose Motor | N/A 1440 rpm1755 rpm | N/A Steel | N/A 56C | N/A 4 |
| 02477454 | N/A Nidec 30 Horsepower (hp) Power General Purpose Motor | N/A 3560 rpm | N/A Steel | N/A 284TS | N/A 2 |
| 04600593 | N/A Nidec 20 Horsepower (hp) Power General Purpose Motor | N/A 3550 rpm | N/A Steel | N/A 254T | N/A 2 |